(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Extra Heavy Duty Top Plate Casters - Swivel, Ball Bearing, Blickle Besthane Brown Polyurethane Tread On Cast Iron Core Wheel (Part Numbers)

Extra Heavy Duty Top Plate Casters - Swivel, Ball Bearing, Blickle Besthane Brown Polyurethane Tread On Cast Iron Core Wheel

Rig:

Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉

PDF



Part Number
LS-GB 128K-16
LS-GB 150K-16
LS-GB 200K-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Load Capacity
1 Piece(s)

9 Days

17012560121Light/Medium Load700 kg
1 Piece(s)

9 Days

20015050135Light/Medium Load750 kg
1 Piece(s)

9 Days

24520050166Medium Load1000 kg

Loading...

  1. 1
 

Basic Information

Stopper Not Provided Wheel Material Polyurethane Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 133.4-85.7
Mounting Hole Pitch, Short Length Direction W1(mm) 125.4-61.9 Plate Length L(mm) 158.8 Plate Width W(mm) 114.3
Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Mounting Hole Pitch Circular Diameter(mm) 15 Types of Related components Swivel Lock
Bearing Type Precision Ball Offset Swivel Caster Yes Tread and Tyre hardness 92 Shore A
Max and Min Temperature Resistance -30C to +70C

Additional Products in this Category

Tech Support