(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Extra Heavy Duty Top Plate Casters - Rigid, Ball Bearing, Impact Resistant Gray Extra Heavy Nylon Wheel (Part Numbers)

Extra Heavy Duty Top Plate Casters - Rigid, Ball Bearing, Impact Resistant Gray Extra Heavy Nylon Wheel

Rig:

Particularly rugged welded steel construction. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free.Wheels:

Made of high-quality, very rugged, impact-resistant nylon. E-mail us for Blickle discounts or custom configurations ✉



Part Number
BS-SPOG 127K-16
BS-SPOG 150K-16
BS-SPOG 200K-16
BS-SPOG 201K-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Load Category Load Capacity
1 Piece(s)

9 Days

170125Light/Medium Load750 kg
1 Piece(s)

9 Days

200150Light/Medium Load800 kg
1 Piece(s)

9 Days

245200Medium Load1250 kg
1 Piece(s)

9 Days

245200Medium Load1000 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 133.4-85.7
Mounting Hole Pitch, Short Length Direction W1(mm) 125.4-61.9 Plate Length L(mm) 158.8 Plate Width W(mm) 114.3
Wheel Width B(mm) 50 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Mounting Hole Pitch Circular Diameter(mm) 15
Bearing Type Precision Ball Offset Swivel Caster No Tread and Tyre hardness 70 Shore D
Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support