(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Ball Bearing, Thermoplastic Polyurethane Tread, Nylon Dual Wheel, Stop-Fix Brake (Part Numbers)

Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Ball Bearing, Thermoplastic Polyurethane Tread, Nylon Dual Wheel, Stop-Fix Brake

Rig:

Made of high-quality, impact resistant and reinforced nylon, with two double sealed precision ball bearings in the swivel head, with bolt hole fitting.

Wheels:
Made of high-quality thermoplastic polyurethane, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance, chemically bonded for an inseparable connection to the wheel center.
Tread/tire:
Made of high-quality thermoplastic polyurethane.
Wheel center/rim:
Made of high-quality, impact-resistant nylon. Chemically bonded. E-mail us for Blickle discounts or custom configurations ✉

Part Number

Configured Part Number is shown.



Part Number
LKDG-PATH 125K-FI
LKDG-PATH 150K-FI
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Load Capacity
1 Piece(s)

9 Days

130125130125 kg
1 Piece(s)

9 Days

155150150150 kg

Loading...

  1. 1

Basic Information

Stopper With Double Stopper (Rotation + Swivel) Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Others
Mounting Hole Type Round Hole Plate Length L(mm) 42 Plate Width W(mm) 42
Wheel Width B(mm) 80 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments Load Category Light Load
Mounting Hole Pitch Circular Diameter(mm) 13 Bearing Type Precision Ball Offset Swivel Caster Yes
Tread and Tyre hardness 90-98 Shore A Max and Min Temperature Resistance -20C to +60C

Additional Products in this Category

Tech Support