(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Industrial Small Top Plate Casters - Swivel, Ball Bearing, Blickle Besthane Brown Polyurethane Tread On Aluminum Core Wheel, Stop-Fix Brake

Heavy Duty Industrial Small Top Plate Casters - Swivel, Ball Bearing, Blickle Besthane Brown Polyurethane Tread On Aluminum Core Wheel, Stop-Fix Brake

Rig:

Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.

Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Besthane®, low-noise operation, very low rolling resistance, high dynamic load capacity, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.

Wheel center/rim:
Made of die-cast aluminum. Casted tread.E-mail us for Blickle discounts or custom configurations ✉

Part Number

Configured Part Number is shown.




Part Number
LH-ALB 101K-14-FI
LH-ALB 125K-14-FI
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
1 Piece(s)

9 Days

140100
1 Piece(s)

9 Days

165125

Loading...

  1. 1

Basic Information

Stopper With Double Stopper (Rotation + Swivel) Wheel Material Polyurethane Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76.2-92.1
Mounting Hole Pitch, Short Length Direction W1(mm) 66.7-76.2 Plate Length L(mm) 114.3 Plate Width W(mm) 101.6
Wheel Width B(mm) 40 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Swivel Radius(mm) 130
Load Category Light/Medium Load Mounting Hole Pitch Circular Diameter(mm) 11.1 Bearing Type Precision Ball
Offset Swivel Caster Yes Load Capacity 350 kg Tread and Tyre hardness 92 Shore A
Max and Min Temperature Resistance -25C to +70C

Additional Products in this Category

Tech Support