(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Standard fixed steel plate (medium loads).

Casters - Standard fixed steel plate (medium loads).
  • Volume Discount

Standard fixed-plate steel casters for medium loads, load ranges from 35.01 to 320.00daN, resistant to abrasion, gasoline, oil, chemical and cold resistance. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KK-100
KK-130
KK-150
LWKK-100
LWKK-150
MCKK-100
MCKK-130
MCKK-150
SSTKK-100
SSTKK-150
UWKK-100
UWKK-130
UWKK-150
WKK-100
WKK-130
WKK-150
WUWKK-100
WUWKK-130
WUWKK-150
WWKK-100
WWKK-130
WWKK-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

13 Days or more

------60(71)60(71)10096--Bracket Set (without wheels)----100-
1 Piece(s)Available

13 Days or more

------75(90)75(90)120125--Bracket Set (without wheels)----130-
1 Piece(s)Available

13 Days or more

------75(90)75(90)120125--Bracket Set (without wheels)----150-
1 Piece(s)Available

12 Days or more

-35.01~80.0078144[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance60(71)60(71)1009610035The wheels on earthWith BearingRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-140.01~220.00156198[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance75(90)75(90)12012515045The wheels on earthWith BearingRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet140.01~220.00176144[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance60(71)60(71)1009610035The wheels on earthWith BearingBlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet220.01~320.00245177[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance75(90)75(90)12012513042The wheels on earthWith BearingBlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet220.01~320.00294198[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance75(90)75(90)12012515045The wheels on earthWith BearingBlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet80.01~140.00127144[Synthetic Rubber] High impact rubberNo60(71)60(71)1009610035The wheels on earth(Core: steel) high elasticity and low starting resistanceBlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet140.01~220.00196198[Synthetic Rubber] High impact rubberNo75(90)75(90)12012515045The wheels on earth(Core: steel) high elasticity and low starting resistanceBlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet140.01~220.00176144[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance60(71)60(71)1009610035The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet220.01~320.00245177[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(90)75(90)12012513042The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet220.01~320.00294198[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(90)75(90)12012515045The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

-80.01~140.00127144[Synthetic Rubber] Rubber SBRAbrasion Resistance60(71)60(71)1009610035The wheels on earth(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-140.01~220.00176177[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)12012513042The wheels on earth(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-140.01~220.00196198[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)12012515045The wheels on earth(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet80.01~140.00127144[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance60(71)60(71)1009610035The wheels on earth(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet140.01~220.00176177[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(90)75(90)12012513042The wheels on earth(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet140.01~220.00196198[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(90)75(90)12012515045The wheels on earth(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

-35.01~80.0078144[Synthetic Rubber] White Diene Rubber BRCold Resistance60(71)60(71)1009610035The wheels on earth(Core: steel), high elasticityWhiteWith floor protectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-80.01~140.00137177[Synthetic Rubber] White Diene Rubber BRCold Resistance75(90)75(90)12012513042The wheels on earth(Core: steel), high elasticityWhiteWith floor protectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-140.01~220.00156198[Synthetic Rubber] White Diene Rubber BRCold Resistance75(90)75(90)12012515045The wheels on earth(Core: steel), high elasticityWhiteWith floor protectionMade in Japan-Pressed-in Bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating

Additional Products in this Category

Tech Support