(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Industrial Large Top Plate Casters - Rigid, Ball Bearing, Blickle Extrathane Yellow Polyurethane Tread On Aluminum Core Wheel

Heavy Duty Industrial Large Top Plate Casters - Rigid, Ball Bearing, Blickle Extrathane Yellow Polyurethane Tread On Aluminum Core Wheel

Rig:

Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.

Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.

Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉



Part Number
BHS-ALTH 150K-16
BHS-ALTH 200K-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Load Capacity
1 Piece(s)

9 Days

197150500 kg
1 Piece(s)

9 Days

245200800 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Polyurethane Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 133.4-85.7
Mounting Hole Pitch, Short Length Direction W1(mm) 125.4-61.9 Plate Length L(mm) 158.8 Plate Width W(mm) 114.3
Wheel Width B(mm) 50 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load
Mounting Hole Pitch Circular Diameter(mm) 15 Bearing Type Precision Ball Offset Swivel Caster No
Tread and Tyre hardness 92 Shore A Max and Min Temperature Resistance -25C to +70C

Additional Products in this Category

Tech Support