(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Medium Duty Industrial Top Plate Casters - Swivel, Ball Bearing, Gray Thermoplastic Polyurethane Tread On White Nylon Core Wheel, Stop-Fix Brake

Medium Duty Industrial Top Plate Casters - Swivel, Ball Bearing, Gray Thermoplastic Polyurethane Tread On White Nylon Core Wheel, Stop-Fix Brake

Rig:

Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉


Part Number
LEH-POTH 150K-14-FI
LEH-POTH 160K-14-FI
LEH-POTH 200K-14-FI
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Load Capacity
1 Piece(s)

9 Days

191150162500 kg
1 Piece(s)

9 Days

199160162550 kg
1 Piece(s)

9 Days

240200175568 kg

Loading...

  1. 1

Basic Information

Stopper With Double Stopper (Rotation + Swivel) Wheel Material Polyurethane Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76.2-92.1
Mounting Hole Pitch, Short Length Direction W1(mm) 66.7-76.2 Plate Length L(mm) 114.3 Plate Width W(mm) 101.6
Wheel Width B(mm) 50 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load
Mounting Hole Pitch Circular Diameter(mm) 11.1 Bearing Type Precision Ball Offset Swivel Caster Yes
Tread and Tyre hardness 94 Shore A Max and Min Temperature Resistance -25C to +70C

Additional Products in this Category

Tech Support