(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Medium Duty Industrial Top Plate Casters - Swivel, Ball Bearing, Blickle Softhane Blue Polyurethane Tread On Aluminum Core Wheel (Part Numbers)

Medium Duty Industrial Top Plate Casters - Swivel, Ball Bearing, Blickle Softhane Blue Polyurethane Tread On Aluminum Core Wheel

Rig:

Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.

Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Besthane® Soft, very high operational comfort through the especially thick, elastic tread, low-noise operation, very low rolling resistance, high dynamic load capacity, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.

Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉

Part Number

Configured Part Number is shown.


Part Number
LEH-ALBS 200K-14-01
LEH-ALBS 200K-14-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Swivel Radius
(mm)
Load Capacity
1 Piece(s)

9 Days

175350 kg
1 Piece(s)

9 Days

194300 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Mounting Height H(mm) 257 Wheel Material Polyurethane
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole
Mounting Hole Pitch, Long Length Direction L1(mm) 76.2-92.1 Mounting Hole Pitch, Short Length Direction W1(mm) 66.7-76.2 Plate Length L(mm) 114.3
Plate Width W(mm) 101.6 Wheel Dia. D(φ) 200 Wheel Width B(mm) 50
Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load Mounting Hole Pitch Circular Diameter(mm) 11.1
Types of Related components Swivel Lock Bearing Type Precision Ball Offset Swivel Caster Yes
Tread and Tyre hardness 75 Shore A Max and Min Temperature Resistance -25C to +70C

Additional Products in this Category

Tech Support