(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Medium Duty Industrial Top Plate Casters - Swivel, Ball Bearing, Blickle EasyRoll Black Rubber Tread On Aluminum Core Wheel

Medium Duty Industrial Top Plate Casters - Swivel, Ball Bearing, Blickle EasyRoll Black Rubber Tread On Aluminum Core Wheel

Rig:

Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉



Part Number
LEH-ALEV 150K-14
LEH-ALEV 160K-14
LEH-ALEV 200K-14
LEH-ALEV 200K-14-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Load Capacity
1 Piece(s)

9 Days

191150141400 kg
1 Piece(s)

9 Days

199160149400 kg
1 Piece(s)

9 Days

240200165500 kg
1 Piece(s)

9 Days

257200175350 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Rubber Wheel Characteristics Gasoline Resistant(including Light Oil) / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76.2-92.1
Mounting Hole Pitch, Short Length Direction W1(mm) 66.7-76.2 Plate Length L(mm) 114.3 Plate Width W(mm) 101.6
Wheel Width B(mm) 50 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load
Mounting Hole Pitch Circular Diameter(mm) 11.1 Types of Related components Swivel Lock Bearing Type Precision Ball
Offset Swivel Caster Yes Tread and Tyre hardness 65 Shore A Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support