(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Medium Duty Industrial Top Plate Casters - Rigid, Ball Bearing, Impact Resistant Gray Nylon Wheel (Part Numbers)


Part Number
BEHS-POG 150K-14
BEHS-POG 160K-14
BEHS-POG 200K-14
BEHS-POG 200K-14-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Load Capacity
1 Piece(s)

9 Days

191150400 kg
1 Piece(s)

9 Days

199160450 kg
1 Piece(s)

9 Days

240200568 lg
1 Piece(s)

9 Days

257200350 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76.2-92.1
Mounting Hole Pitch, Short Length Direction W1(mm) 66.7-76.2 Plate Length L(mm) 114.3 Plate Width W(mm) 101.6
Wheel Width B(mm) 50 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load
Mounting Hole Pitch Circular Diameter(mm) 11.1 Bearing Type Precision Ball Offset Swivel Caster No
Tread and Tyre hardness 70 Shore D Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support