(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rig:
Made of pressed steel, with double ball bearing in the swivel head, ball protection by the special top plate and ball disc design. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality thermoplastic polyurethane, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant nylon. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉
Part Number
Configured Part Number is shown.
Part Number |
---|
LKRA-PATH 80K-FI-FK |
LKRA-PATH 101K-FI-FK |
LKRA-PATH 126K-FI-FK |
Loading...
Stopper | With Double Stopper (Rotation + Swivel) | Wheel Material | Polyurethane | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Round Hole | Plate Length L(mm) | 57 |
Plate Width W(mm) | 57 | Wheel Width B(mm) | 32 | Swivel Radius(mm) | 112 |
Load Category | Light Load | Mounting Hole Pitch Circular Diameter(mm) | 13 | Bearing Type | Precision Ball |
Offset Swivel Caster | Yes | Load Capacity | 120 kg | Tread and Tyre hardness | 94 Shore A |
Max and Min Temperature Resistance | -25C to +70C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy