(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head seals. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Steel truck lock. Height adjustment with swivelling operating and release lever. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, impact-resistant nylon, very rugged, heavy wheel design, very low rolling and swivelling resistance, smooth running performance on even floors, very high abrasion resistance.
Wheel center color:
natural white E-mail us for Blickle discounts or custom configurations ✉
Part Number
Configured Part Number is shown.
HRLK-SPO 80G-HN
Stopper | Not Provided | Mounting Height H(mm) | 117 | Wheel Material | Nylon |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Slotted Hole |
Mounting Hole Pitch, Long Length Direction L1(mm) | 76-80 | Mounting Hole Pitch, Short Length Direction W1(mm) | 55-60 | Plate Length L(mm) | 100 |
Plate Width W(mm) | 85 | Wheel Dia. D(φ) | 80 | Wheel Width B(mm) | 37 |
Application | Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments | Swivel Radius(mm) | 105 | Load Category | Light/Medium Load |
Mounting Hole Pitch Circular Diameter(mm) | 9 | Bearing Type | Plain | Offset Swivel Caster | Yes |
Load Capacity | 250 kg | Tread and Tyre hardness | 70 Shore D | Max and Min Temperature Resistance | -25C to +80C |
Please check the type/dimensions/specifications of the part HRLK-SPO 80G-HN in the Leveling Casters - Following Swiveling Operating And Release Levers, With Top Plate Fitting, Plain Bore, Impact Resistant Heavy Duty White Nylon Wheel series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy