(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Medium Duty Institutional Swivel Casters - Hollow Kingpin,Gray Thermoplastic Rubber Tread On Gray Polypropylene Core Wheel

Medium Duty Institutional Swivel Casters - Hollow Kingpin,Gray Thermoplastic Rubber Tread On Gray Polypropylene Core Wheel

Rig:

Made of pressed steel, with double ball bearing in the swivel head, ball protection by the special top plate and ball disc design. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.

Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉


Part Number
LKRA-TPA 80G
LKRA-TPA 80K-FK
LKRA-TPA 101G
LKRA-TPA 101K-FK
LKRA-TPA 126G
LKRA-TPA 126K-FK
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Application Swivel Radius
(mm)
Bearing Type Load Capacity
1 Piece(s)

11 Days

10880Commercial FacilitiesDisplays / Steel Shelf, Wood Furniture / Office Automation EquipmentIT Equipment / Factory Equipments88Plain100 kg
1 Piece(s)

9 Days

10880Commercial FacilitiesDisplays / Steel Shelf, Wood Furniture / Office Automation EquipmentIT Equipment / Factory Equipments88Precision Ball100 kg
1 Piece(s)

9 Days

133100Commercial FacilitiesDisplays / Steel Shelf, Wood Furniture / Office Automation EquipmentIT Equipment / Factory Equipments98Plain110 kg
1 Piece(s)

9 Days

133100Commercial FacilitiesDisplays / Steel Shelf, Wood Furniture / Office Automation EquipmentIT Equipment / Factory Equipments98Precision Ball110 kg
1 Piece(s)

9 Days

158125Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments110Plain120 kg
1 Piece(s)

9 Days

158125Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments110Precision Ball120 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Elastomer Wheel Characteristics Gasoline Resistant(including Light Oil) / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round Hole Plate Length L(mm) 57
Plate Width W(mm) 57 Wheel Width B(mm) 32 Load Category Light Load
Mounting Hole Pitch Circular Diameter(mm) 13 Offset Swivel Caster Yes Tread and Tyre hardness 85 Shore A
Max and Min Temperature Resistance -25C to +60C

Additional Products in this Category

Tech Support