(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
NCJ2 series is a rod style air cylinder manufactured by SMC.
[Features]
· Easy fine adjustment of auto switch position.
· Improved freedom in mounting.
· Actuation method: Double acting, double rod.
Part Number
Configured Part Number is shown.
Part Number |
---|
NCJ2WB10-100 |
NCJ2WB16-050 |
NCJ2WB16-100 |
NCJ2WB16-200 |
Part Number |
---|
Loading...
Rod Operation Method | Double rod | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature(℃) | -10::70 | Operating Pressure(MPa) | 0.05::0.7 |
Auto Switches | Without auto switch | Lead Wire Length(m) | N/A | The number of the switches | N/A |
Type of Auto Switch Mounting | N/A | Head Cover Port Position | Perpendicular | Custom-made Specifications | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy