(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High-accuracy goniometer stage with excellent operability that uses a crossed roller for the travel guide and a worm gear for the feed mechanism.
It is ideal for frequent operations.
・ High accuracy
High accuracy of 0.01 mm or less of rotation center deflection accuracy.
· Wide variations
In addition to the vernier scale (minimum reading 0.1°) on the side, the clamp position can be selected from L and R according to the installation location.
"Applications" · Precision adjustment of cameras, microscopes, sensors, and optical parts
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments
Part Number
Configured Part Number is shown.
B57-70UR
Part Number |
---|
B57-70UR |
Loading...
Travel (Range)(mm) | ~ ±10 | Feeding Method | Worm Gear | Guiding Mechanism | Cross Roller |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Feed Knob Position | Side | Clamp | Standard |
Number of Goniometer Axes | 2-Axis |
Please check the type/dimensions/specifications of the part B57-70UR in the 2-Axis Crossed Roller Goniometer Stage, Worm Gear (B57) series.
Part Number |
---|
B57-50L |
B57-50LR |
B57-50U |
B57-50UR |
B57-70L |
B57-70LR |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy