(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Axis Crossed Roller Goniometer Stage, Micrometer (B59) (Part Numbers)

2-Axis Crossed Roller Goniometer Stage, Micrometer (B59)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-resolution, high-accuracy goniometer stage that uses a crossed roller for the travel guide and a micrometer for the feed mechanism.
"Features” · Various variations
The clamp position can be set either on the right or the left in order to adapt to the installation location,
while certain available types allow the micrometer orientation to be selected from either center-drive or side-drive.
The stage surface size can be selected from 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 70 × 70 mm.
"Applications" · Precision adjustment of cameras, microscopes, sensors, and optical parts
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

B59-40

Part Number
B59-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Stroke (β Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed
1 Piece(s)Available

11 Days or more

105~3026~4026~4035.1~4035.1~40Black Anodize404027.44040±7±41.572.31.57SideStandard

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Guiding Mechanism Cross Roller Table Material Aluminum
Through Hole (Table Center Hole) No Clamp Standard Number of Goniometer Axes 2-Axis
Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B59-40 in the 2-Axis Crossed Roller Goniometer Stage, Micrometer (B59) series.

Products like this...

Part Number
B59-40R
B59-40W
B59-40WR
B59-50L
B59-50LA
B59-50LAR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Stroke (β Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed
1 Piece(s)Available

11 Days or more

105~3026~4026~4035.1~4035.1~40Black Anodize404027.44040±7±41.572.31.57SideRight and Left
1 Piece(s)Available

11 Days or more

105~3026~4026~4035.1~4050.1~60Black Anodize404027.46040±4±41.572.31.57SideStandard
1 Piece(s)Available

11 Days or more

105~3026~4026~4035.1~4050.1~60Black Anodize404027.46040±4±41.572.31.57SideRight and Left
1 Piece(s)Available

11 Days or more

105~3041~6041~6035.1~4060.1~70Clear Anodize505027.46836±3±30.970.520.97SideStandard
1 Piece(s)Available

11 Days or more

105~3041~6041~6035.1~4060.1~70Clear Anodize505027.46836±3±30.970.520.97CenterStandard
1 Piece(s)Available

11 Days or more

105~3041~6041~6035.1~4060.1~70Clear Anodize505027.46836±3±30.970.520.97CenterRight and Left

Additional Products in this Category

Tech Support