(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Axis Dovetail Goniometer Stage (B55) (Part Numbers)

2-Axis Dovetail Goniometer Stage (B55)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Two-axis goniometer stage with a high cost-effectiveness that uses a dovetail for the travel guide and a worm gear for the feed mechanism.
"Features” · Various variations
The optimum size can be selected according to the mounted object.
(25 × 25 mm, 30 × 30 mm, 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 80 × 80 mm)
In addition to the vernier scale (minimum reading 0.1°) on the side, the clamp position can be selected from L and R according to the installation location.
[Applications]
・ It can be used in a wide range of applications such as research and development, jigs, production equipment, and embedment of equipment

PDF

Part Number

Configured Part Number is shown.

B55-60-2N

Part Number
B55-60-2N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Stroke (β Angle)
(deg)
Reversed
1 Piece(s)Available

8 Days or more

10±20~50.1~10041~6041~6040.1~5030.1~35BrassBlack Oxide Coating606051.93545±25±20Standard

Loading...

  1. 1

Basic Information

Feeding Method Worm Gear Guiding Mechanism Dovetail Slide Through Hole (Table Center Hole) No
Feed Knob Position Side Clamp Standard Number of Goniometer Axes 2-Axis

Please check the type/dimensions/specifications of the part B55-60-2N in the 2-Axis Dovetail Goniometer Stage (B55) series.

Products like this...

Part Number
B55-30UR
B55-40-2N
B55-40-2NR
B55-60-2NR
B55-60N
B55-60NR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Stroke (β Angle)
(deg)
Reversed
1 Piece(s)Available

11 Days or more

10~ ±105~3026~4026~4025.1~3025.1~30BrassBlack Oxide Coating30309.83027±10±10Right and Left
1 Piece(s)Available

8 Days or more

10±10~205~3026~4026~4030.1~3520.1~25BrassBlack Oxide Coating404027.42535±20±15Standard
1 Piece(s)Available

12 Days or more

10±10~205~3026~4026~4030.1~3520.1~25BrassBlack Oxide Coating404027.42535±20±15Right and Left
1 Piece(s)Available

11 Days or more

10±20~50.1~10041~6041~6040.1~5030.1~35BrassBlack Oxide Coating606051.93545±25±20Right and Left
1 Piece(s)Available

8 Days or more

10±20~50.1~10041~6041~6035.1~4050.1~60BrassBlack Oxide Coating606052.96040±20±15Standard
1 Piece(s)Available

11 Days or more

10±20~50.1~10041~6041~6035.1~4050.1~60BrassBlack Oxide Coating606052.96040±20±15Right and Left

Additional Products in this Category

Tech Support