(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - zero backlash, EKL series, (Inches). (Part Numbers)

Flexible Couplings - zero backlash, EKL series, (Inches).

Features
Short overall length
Easy mounting
Vibration damping

Design
Two concentrically machined hubs with curved jaws and clamping screws, with calibrated preloaded insert

Material
Hubs: high strength aluminum
Elastomer: wear resistant thermanally stable TPU, available in 3 hardness levels

Advantage
Smooth running and reliable transmission with absorption of vibration and shock


Size 800 is available on special request.


Part Number
EKL/2/A/3.175/3.175
EKL/2/A/3.175/4.76
EKL/2/A/3.175/6.35
EKL/2/A/3.175/7.94
EKL/2/A/4.76/4.76
EKL/2/A/4.76/6.35
EKL/2/A/4.76/7.94
EKL/2/A/6.35/6.35
EKL/2/A/6.35/7.94
EKL/2/A/7.94/7.94
EKL/2/B/3.175/3.175
EKL/2/B/3.175/4.76
EKL/2/B/3.175/6.35
EKL/2/B/3.175/7.94
EKL/2/B/4.76/4.76
EKL/2/B/4.76/6.35
EKL/2/B/4.76/7.94
EKL/2/B/6.35/6.35
EKL/2/B/6.35/7.94
EKL/2/B/7.94/7.94
EKL/2/C/3.175/3.175
EKL/2/C/3.175/4.76
EKL/2/C/3.175/6.35
EKL/2/C/3.175/7.94
EKL/2/C/4.76/4.76
EKL/2/C/4.76/6.35
EKL/2/C/4.76/7.94
EKL/2/C/6.35/6.35
EKL/2/C/6.35/7.94
EKL/2/C/7.94/7.94
EKL/5/A/3.17/3.17
EKL/5/A/3.17/6.35
EKL/5/A/3.17/7.93
EKL/5/A/3.17/9.53
EKL/5/A/3.17/11.11
EKL/5/A/3.17/12.7
EKL/5/A/6.35/6.35
EKL/5/A/6.35/7.93
EKL/5/A/6.35/9.53
EKL/5/A/6.35/11.11
EKL/5/A/6.35/12.7
EKL/5/A/7.93/7.93
EKL/5/A/7.93/9.53
EKL/5/A/7.93/11.11
EKL/5/A/7.93/12.7
EKL/5/A/9.53/9.53
EKL/5/A/9.53/11.11
EKL/5/A/9.53/12.7
EKL/5/A/11.11/11.11
EKL/5/A/11.11/12.7
EKL/5/A/12.7/12.7
EKL/5/B/3.17/3.17
EKL/5/B/3.17/6.35
EKL/5/B/3.17/7.93
EKL/5/B/3.17/9.53
EKL/5/B/3.17/11.11
EKL/5/B/3.17/12.7
EKL/5/B/6.35/6.35
EKL/5/B/6.35/7.93
EKL/5/B/6.35/9.53
EKL/5/B/6.35/11.11
EKL/5/B/6.35/12.7
EKL/5/B/7.93/7.93
EKL/5/B/7.93/9.53
EKL/5/B/7.93/11.11
EKL/5/B/7.93/12.7
EKL/5/B/9.53/9.53
EKL/5/B/9.53/11.11
EKL/5/B/9.53/12.7
EKL/5/B/11.11/11.11
EKL/5/B/11.11/12.7
EKL/5/B/12.7/12.7
EKL/5/C/3.17/3.17
EKL/5/C/3.17/6.35
EKL/5/C/3.17/7.93
EKL/5/C/3.17/9.53
EKL/5/C/3.17/11.11
EKL/5/C/3.17/12.7
EKL/5/C/6.35/6.35
EKL/5/C/6.35/7.93
EKL/5/C/6.35/9.53
EKL/5/C/6.35/11.11
EKL/5/C/6.35/12.7
EKL/5/C/7.93/7.93
EKL/5/C/7.93/9.53
EKL/5/C/7.93/11.11
EKL/5/C/7.93/12.7
EKL/5/C/9.53/9.53
EKL/5/C/9.53/11.11
EKL/5/C/9.53/12.7
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Operating Temperature Range
(℃)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
For Shaft Size D1
(inch)
For Shaft Size D2
(inch)
Fit Length (mm)
(mm)
Tightening Torque of the Fastening Screw (in-lbs)
(in-lbs)
Size Elastomer Insert
1 Piece(s)

8 Days

10.01~20.00162010001~7800041500010.02~0.20.08-30~100101/81/865.32A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00162010001~7800041500010.02~0.20.08-30~100101/81/565.32A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00162010001~7800041500010.02~0.20.08-30~100101/81/465.32A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00162010001~7800041500010.02~0.20.08-30~100101/81/365.32A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00162010001~7800041500010.02~0.20.08-30~100101/51/565.32A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00162010001~7800041500010.02~0.20.08-30~100101/51/465.32A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00162010001~7800041500010.02~0.20.08-30~100101/51/365.32A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00162010001~7800041500010.02~0.20.08-30~100101/41/465.32A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00162010001~7800041500010.02~0.20.08-30~100101/41/365.32A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00162010001~7800041500010.02~0.20.08-30~100101/31/365.32A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00162010001~780005150000.80.02~0.20.06-30~120101/81/865.32B - Shore 64D
1 Piece(s)

8 Days

10.01~20.00162010001~780005150000.80.02~0.20.06-30~120101/81/565.32B - Shore 64D
1 Piece(s)

8 Days

10.01~20.00162010001~780005150000.80.02~0.20.06-30~120101/81/465.32B - Shore 64D
1 Piece(s)

8 Days

10.01~20.00162010001~780005150000.80.02~0.20.06-30~120101/81/365.32B - Shore 64D
1 Piece(s)

8 Days

10.01~20.00162010001~780005150000.80.02~0.20.06-30~120101/51/565.32B - Shore 64D
1 Piece(s)

8 Days

10.01~20.00162010001~780005150000.80.02~0.20.06-30~120101/51/465.32B - Shore 64D
1 Piece(s)

8 Days

10.01~20.00162010001~780005150000.80.02~0.20.06-30~120101/51/365.32B - Shore 64D
1 Piece(s)

5 Days

10.01~20.00162010001~780005150000.80.02~0.20.06-30~120101/41/465.32B - Shore 64D
1 Piece(s)

8 Days

10.01~20.00162010001~780005150000.80.02~0.20.06-30~120101/41/365.32B - Shore 64D
1 Piece(s)

8 Days

10.01~20.00162010001~780005150000.80.02~0.20.06-30~120101/31/365.32B - Shore 64D
1 Piece(s)

8 Days

10.01~20.00162010001~780001150001.20.02~0.20.2-30~100101/81/865.32C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00162010001~780001150001.20.02~0.20.2-30~100101/81/565.32C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00162010001~780001150001.20.02~0.20.2-30~100101/81/465.32C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00162010001~780001150001.20.02~0.20.2-30~100101/81/365.32C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00162010001~780001150001.20.02~0.20.2-30~100101/51/565.32C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00162010001~780001150001.20.02~0.20.2-30~100101/51/465.32C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00162010001~780001150001.20.02~0.20.2-30~100101/51/365.32C - Shore 80A
1 Piece(s)

5 Days

10.01~20.00162010001~780001150001.20.02~0.20.2-30~100101/41/465.32C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00162010001~780001150001.20.02~0.20.2-30~100101/41/365.32C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00162010001~780001150001.20.02~0.20.2-30~100101/31/365.32C - Shore 80A
1 Piece(s)

21 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/81/88185A - Shore 98A
1 Piece(s)

21 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/81/48185A - Shore 98A
1 Piece(s)

21 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/81/38185A - Shore 98A
1 Piece(s)

21 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/83/88185A - Shore 98A
1 Piece(s)

21 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/83/78185A - Shore 98A
1 Piece(s)

21 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/81/28185A - Shore 98A
1 Piece(s)

5 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/41/48185A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/41/38185A - Shore 98A
1 Piece(s)

5 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/43/88185A - Shore 98A
1 Piece(s)

21 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/43/78185A - Shore 98A
1 Piece(s)

5 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/41/28185A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/31/38185A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/33/88185A - Shore 98A
1 Piece(s)

21 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/33/78185A - Shore 98A
1 Piece(s)

8 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/31/28185A - Shore 98A
1 Piece(s)

5 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100103/83/88185A - Shore 98A
1 Piece(s)

21 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100103/83/78185A - Shore 98A
1 Piece(s)

5 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100103/81/28185A - Shore 98A
1 Piece(s)

21 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100103/73/78185A - Shore 98A
1 Piece(s)

21 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100103/71/28185A - Shore 98A
1 Piece(s)

5 Days

10.01~20.00252610001~78000181500010.02~0.20.08-30~100101/21/28185A - Shore 98A
1 Piece(s)

21 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/81/88185B - Shore 64D
1 Piece(s)

21 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/81/48185B - Shore 64D
1 Piece(s)

21 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/81/38185B - Shore 64D
1 Piece(s)

21 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/83/88185B - Shore 64D
1 Piece(s)

21 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/83/78185B - Shore 64D
1 Piece(s)

21 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/81/28185B - Shore 64D
1 Piece(s)

5 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/41/48185B - Shore 64D
1 Piece(s)

8 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/41/38185B - Shore 64D
1 Piece(s)

5 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/43/88185B - Shore 64D
1 Piece(s)

21 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/43/78185B - Shore 64D
1 Piece(s)

5 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/41/28185B - Shore 64D
1 Piece(s)

8 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/31/38185B - Shore 64D
1 Piece(s)

8 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/33/88185B - Shore 64D
1 Piece(s)

21 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/33/78185B - Shore 64D
1 Piece(s)

8 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/31/28185B - Shore 64D
1 Piece(s)

5 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120103/83/88185B - Shore 64D
1 Piece(s)

21 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120103/83/78185B - Shore 64D
1 Piece(s)

5 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120103/81/28185B - Shore 64D
1 Piece(s)

21 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120103/73/78185B - Shore 64D
1 Piece(s)

21 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120103/71/28185B - Shore 64D
1 Piece(s)

5 Days

20.01~50.00252610001~7800024150000.80.02~0.20.06-30~120101/21/28185B - Shore 64D
1 Piece(s)

21 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/81/88185C - Shore 80A
1 Piece(s)

21 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/81/48185C - Shore 80A
1 Piece(s)

21 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/81/38185C - Shore 80A
1 Piece(s)

21 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/83/88185C - Shore 80A
1 Piece(s)

21 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/83/78185C - Shore 80A
1 Piece(s)

21 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/81/28185C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/41/48185C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/41/38185C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/43/88185C - Shore 80A
1 Piece(s)

21 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/43/78185C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/41/28185C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/31/38185C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/33/88185C - Shore 80A
1 Piece(s)

21 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/33/78185C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100101/31/28185C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100103/83/88185C - Shore 80A
1 Piece(s)

21 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100103/83/78185C - Shore 80A
1 Piece(s)

8 Days

10.01~20.00252610001~780004150001.20.02~0.20.2-30~100103/81/28185C - Shore 80A

Loading...

Basic Information

Type Jaw Type Application Servo Motor / Stepping Motor Feature No Backlash
Body Material Aluminum Buffer Part Material Polyurethane

Additional Products in this Category

Tech Support