(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - zero backlash, EKL series, (Inches). (Part Numbers)

Flexible Couplings - zero backlash, EKL series, (Inches).

Features
Short overall length
Easy mounting
Vibration damping

Design
Two concentrically machined hubs with curved jaws and clamping screws, with calibrated preloaded insert

Material
Hubs: high strength aluminum
Elastomer: wear resistant thermanally stable TPU, available in 3 hardness levels

Advantage
Smooth running and reliable transmission with absorption of vibration and shock


Size 800 is available on special request.

Part Number

Configured Part Number is shown.

EKL/20/B/19.05/22.23


Part Number
EKL/20/B/19.05/22.23
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Operating Temperature Range
(℃)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
For Shaft Size D1
(inch)
For Shaft Size D2
(inch)
Fit Length (mm)
(mm)
Tightening Torque of the Fastening Screw (in-lbs)
(in-lbs)
Size Elastomer Insert
1 Piece(s)

8 Days

20.01~50.00425010001~7800042125000.80.02~0.20.08-30~12020.000023/47/8177120B - Shore 64D

Loading...

  1. 1

Basic Information

Type Jaw Type Application Servo Motor / Stepping Motor Feature No Backlash
Body Material Aluminum Buffer Part Material Polyurethane

Please check the type/dimensions/specifications of the part EKL/20/B/19.05/22.23 in the Flexible Couplings - zero backlash, EKL series, (Inches). series.

Products like this...

Part Number
EKL/10/A/12.7/12.7
EKL/10/A/12.7/15.88
EKL/10/A/15.88/15.88
EKL/20/B/22.23/22.23
EKL/20/B/9.53/11.11
EKL/20/B/9.53/12.7
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Operating Temperature Range
(℃)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
For Shaft Size D1
(inch)
For Shaft Size D2
(inch)
Fit Length (mm)
(mm)
Tightening Torque of the Fastening Screw (in-lbs)
(in-lbs)
Size Elastomer Insert
1 Piece(s)

8 Days

20.01~50.00323210001~78000251300010.02~0.20.1-30~10010.000011/21/2103510A - Shore 98A
1 Piece(s)

8 Days

20.01~50.00323210001~78000251300010.02~0.20.1-30~10010.000011/25/8103510A - Shore 98A
1 Piece(s)

8 Days

20.01~50.00323210001~78000251300010.02~0.20.1-30~10010.000015/85/8103510A - Shore 98A
1 Piece(s)

8 Days

20.01~50.00425010001~7800042125000.80.02~0.20.08-30~12020.000027/87/8177120B - Shore 64D
1 Piece(s)

21 Days

20.01~50.00425010001~7800042125000.80.02~0.20.08-30~12020.000023/83/7177120B - Shore 64D
1 Piece(s)

8 Days

20.01~50.00425010001~7800042125000.80.02~0.20.08-30~12020.000023/81/2177120B - Shore 64D

Additional Products in this Category

Tech Support