(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Features
Easy to mount
Highly concentric assembly
Vibration damping
Design
Two concentrically machined hubs with curved jaws and clamping screws, with calibrated preloaded insert
Material
Hubs: high strength aluminum
Elastomer: wear resistant thermanally stable TPU, available in 3 hardness levels
Advantage
Smooth running and reliable transmission with absorption of vibration and shock
Size 800 is available on special request.
Part Number
Configured Part Number is shown.
EK2/450/C/30/31
Part Number |
---|
EK2/450/C/30/31 |
Loading...
Type | Jaw Type | Application | Servo Motor / Stepping Motor | Feature | No Backlash |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1 | Allowable Lateral Misalignment(mm) | 0.15 |
Buffer Part Material | Polyurethane | Allowable Axial Misalignment (±)(mm) | 2 | Moment of Inertia(kg・m2) | 0.00026 |
Please check the type/dimensions/specifications of the part EK2/450/C/30/31 in the Flexible Couplings - zero backlash, EK2 series. series.
Part Number |
---|
EK2/150/A/19/22 |
EK2/150/A/19/23 |
EK2/150/A/19/24 |
EK2/450/C/30/32 |
EK2/450/C/30/33 |
EK2/450/C/30/34 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy