(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Knuckle joint for Air Cylinder CJ2/CM2/CG1/CQ2 Series (Part Numbers)

Knuckle joint for Air Cylinder CJ2/CM2/CG1/CQ2 Series
  • Volume Discount

Knuckle joint for air cylinder CJ2 CM2 CG1 Series and thin cylinder CQ2 Series.

[Please click here for the catalog]
P.63 CJ2 Series
P.189, 190 CM2 Series
P.309, 309-1 CG1 Series
P.796 CQ2 Series

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative. See the catalog for detailed shape.

PDF

Part Number

Configured Part Number is shown.

Y-032B

Part Number
Y-032B
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Thread Size M
(mm)
Thread Pitch
(mm)
Material Accessories Type Overall length Applicable bore size Accessories
1 Piece(s)Available

3 Days

Rod Clevis Brackets101.25[Steel] Steelw/ AccessoriesFork-end knuckle joint Compatible cylinder: CM24825, 32Pin for knuckle, retaining ring

Loading...

  1. 1

Basic Information

Mounting Method Female Tap

Please check the type/dimensions/specifications of the part Y-032B in the Knuckle joint for Air Cylinder CJ2/CM2/CG1/CQ2 Series series.

Products like this...

Part Number
I-032B
Y-G02
Y-G04
Y-G05
Y-G05SUS
Y-G08SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Thread Size M
(mm)
Thread Pitch
(mm)
Material Accessories Type Overall length Applicable bore size Accessories
1 Piece(s)Available

3 Days

Eye Brackets101.25[Steel] Steelw/o AccessoriesEye-end knuckle joint Compatible cylinder: CM24825, 32-
1 Piece(s)Available

3 Days

Rod Clevis Brackets81.25[Steel] Steelw/ AccessoriesFork-end knuckle joint Compatible cylinder: CG1, CQ23420Pin for knuckle, retaining ring
1 Piece(s)Available

3 Days

Rod Clevis Brackets141.5Cast Ironw/ AccessoriesFork-end knuckle joint Compatible cylinder: CG1, CQ24232(CQ2), 40(CG1·CQ2)Pin for knuckle, retaining ring
1 Piece(s)Available

3 Days

Rod Clevis Brackets181.5Cast Ironw/ AccessoriesFork-end knuckle joint Compatible cylinder: CG1, CQ25650, 63Pin for knuckle, retaining ring
1 Piece(s)Available

Quote

Rod Clevis Brackets181.5Stainless Steelw/ AccessoriesFork-end knuckle joint Compatible cylinder: CG1, CQ25650, 63Pin for knuckle, retaining ring
1 Piece(s)Available

3 Days

Rod Clevis Brackets221.5Stainless Steelw/ AccessoriesFork-end knuckle joint Compatible cylinder: CG1, CQ27180Pin for knuckle, retaining ring

Additional Products in this Category

Tech Support