(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Base Mounted Plug-in Unit, VQC1000 Series, Manifold (Part Numbers)

5-Port Solenoid Valve, Base Mounted Plug-in Unit, VQC1000 Series, Manifold
  • Volume Discount

Base piping type plug-in unit VQC1000 series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

VV5QC11-07C6FD2

Part Number
VV5QC11-07C6FD2
Part NumberMinimum order quantityVolume DiscountDays to Ship Communication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Number of Input/Output Units Number of Input Blocks Number of Valves Type of wiring Lead wire length
(m)
Common specifications Manifold wiring specifications End Plate specifications
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--7-3Positive commonNone-

Loading...

  1. 1

Basic Information

Specifications None Option N/A

Please check the type/dimensions/specifications of the part VV5QC11-07C6FD2 in the 5-Port Solenoid Valve, Base Mounted Plug-in Unit, VQC1000 Series, Manifold series.

Products like this...

Part Number
VV5QC11-02C6FD1
VV5QC11-02C6FD2
VV5QC11-02C6FD3
VV5QC11-07C6FD3
VV5QC11-07C6LD1
VV5QC11-07C6LD2
Part NumberMinimum order quantityVolume DiscountDays to Ship Communication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Number of Input/Output Units Number of Input Blocks Number of Valves Type of wiring Lead wire length
(m)
Common specifications Manifold wiring specifications End Plate specifications
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--2-1.5Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--2-3Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--2-5Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--7-5Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--7Lead kit (25-contact)1.5Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--7Lead kit (25-contact)3Positive commonNone-

Additional Products in this Category

Tech Support