(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Type, Direct Piping Type, VFS2000 Series, Manifold

5-Port Solenoid Valve, Pilot Type, Direct Piping Type, VFS2000 Series, Manifold
  • Volume Discount

5-port solenoid valve, pilot type, direct piping type, VFS2000 Series, manifold.
[Features]
・ Use of the VV5FS2-30 manifold can exhaust commonly the pilot exhaust gas to the base side, and can prevent environmental aggravation due to noise and oil mist

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
VV5FS2-20-041-03
VV5FS2-20-051-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Stations
1 Piece(s)Available

3 Days

4
1 Piece(s)Available

3 Days

5

Loading...

  1. 1

Basic Information

Port pipe connection port diameter 3/8 (P, EA, EB ports) Thread standard Rc CE compliant Not compatible
Piping model Top ported Passage Specifications Common (P, R2, R1) Pilot Exhaust Pilot individual exhaust

Additional Products in this Category

Tech Support