(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Operated, Plug-in/Non Plug-in, VFS3000 Manifold

5-Port Solenoid Valve, Pilot Operated, Plug-in/Non Plug-in, VFS3000 Manifold
  • Volume Discount

5-port solenoid valve, pilot type, VFS3000 Series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
VV5FS3-01T-021-03
VV5FS3-01T-031-03
VV5FS3-01T-051-03
VV5FS3-01T-061-03
VV5FS3-01T-101-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Stations
1 Piece(s)Available

3 Days

2
1 Piece(s)Available

3 Days

3
1 Piece(s)Available

3 Days

5
1 Piece(s)Available

3 Days

6
1 Piece(s)Available

3 Days

10

Loading...

  1. 1

Basic Information

Type Plug-in type: With terminal block Port pipe connection port diameter 1/2(P, EA, EB)/3/8(A, B) Thread standard Rc
CE compliant Not compatible Piping model Side ported Passage Specifications Common (P, EA, EB)

Additional Products in this Category

Tech Support