(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Port Solenoid Valve for Dust Collector, VXF2 Series

2-Port Solenoid Valve for Dust Collector, VXF2 Series
  • Volume Discount

It is a 2 port solenoid valve for dust collector VXF2 Series.
[Features]
・ Suitable for high temperature and large diameter
・ It can be mounted according to piping conditions (Flange Type)
・ It contributes to reduction of piping labor-hours, because there is no need to process orifice on the secondary (Flange body type)
・ Protective structure IP65 (Electrical entry flat terminal type terminal section is IP40)
· Improved armature durability
· UL94V-0 conforming flame resistance
・ Built-in full-wave rectifier type (AC specification)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Product Specifications

2-Port Solenoid Valve for Dust Collector VXF2 Series product specifications 01

A: Straight pipe type

Product specifications 02 of 2-Port Solenoid Valve for Dust Collector VXF2 Series

B: Flange type

Product specifications 03 of 2-Port Solenoid Valve for Dust Collector VXF2 Series

C: Flange body type I
(Orifice body assembly type)

Product specifications 04 of 2-Port Solenoid Valve for Dust Collector VXF2 Series

D: Flange body type II
(Orifice body co-tightening type)

Product specifications 05 of 2-Port Solenoid Valve for Dust Collector VXF2 Series
Part Number
VXF22AAU
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Applicable Fluid Air Operating Environment Standard Type Electromagnetic Type
Switching Type Normally Closed Connection Type Rc(R) Plumbing Thread Nominal 1
Operating Temperature Range(℃) -10::60 Driving Type Pilot Type Voltage 110 V AC
Option Without silencer Body material POM Lead wire electrical entry Conduit (With surge voltage suppressor)
Piping Straight pipe type Specifications Standard Piping Connection Port Diameter 25 A
Pipe connection thread of piping options None

Please check the type/dimensions/specifications of the part VXF22AAU in the 2-Port Solenoid Valve for Dust Collector, VXF2 Series series.

Additional Products in this Category

Tech Support