(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve for Steam VXS Series

Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve for Steam VXS Series
  • Volume Discount

[Features]
・ For steam
・ Long lifespan: 3 million uses
・ Improved resistance to contaminants
・ Apparent power reduction from 18 VA to 12 VA and from 20 VA to 15 VA
・ Reduction in coil temperature rise value from 120°C to 100°C
・ IP65 specifications

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

VXS245FPB

Part Number
VXS245FPB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Applicable Fluid Steam Operating Environment Dust Resistant / Jet Proof Type Type Electromagnetic Type
Number of Solenoids Single Solenoid Switching Type Normally Closed Connection Type NPT
Plumbing Thread Nominal 1/2 Operating Temperature Range(℃) -20::60 Driving Type Pilot Type
Range of Operating Pressure Difference(MPa) 0::1 IP IP65 Insulation Class H
Voltage 110 V AC Sealing materials FKM Option None
Body material C37 Bracket None Power consumption(W) 12
Functions None Lead wire electrical entry Conduit terminal (With surge voltage suppressor) Apparent power(VA) 12

Please check the type/dimensions/specifications of the part VXS245FPB in the Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve for Steam VXS Series series.

Additional Products in this Category

Tech Support