(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Base Mounted, Plug-in / Plug Lead, Single Unit VQ5000 Series

5-Port Solenoid Valve, Base Mounted, Plug-in / Plug Lead, Single Unit VQ5000 Series
  • Volume Discount

[Features]
・ Small size & large capacity
・ Installation volume 42% down, installation area 26% down
・ VQ5000: Cylinder drive up to ø180 is possible
・ Power consumption saving: 0.4 W (Low-watt type)
・ Long lifespan: 100 million times

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Drawing

Plug-in type

Conduit terminal

5-port solenoid valve, base mounted, plug-in / plug lead, stand-alone unit, VQ5000 series, plug-in type conduit terminal, drawing

Plug lead type

Grommet

5-port solenoid valve, base mounted, plug-in / plug lead, stand-alone unit, VQ5000 series, plug lead type grommet, drawing

Product Specifications

Product Specifications

Valve
Specifications
Valve structureMetal sealRubber seal
Operating fluidAir, inert gases
Maximum Operating PressureStandard (DC and AC)1.0 MPa
Low-watt type (DC)
Minimum operating pressureSingle0.10 MPa0.20 MPa
Double0.10 MPa0.15 MPa
3 position0.15 MPa0.20 MPa
Guaranteed pressure resistance1.5 MPa
Ambient and operating fluid temperatures-10 to 50°C^*1)
LubricationNot required
Manual operationPush type / lock type (Tool type required)
Impact/vibration resistance150/30 m/s^2 *2)
Protective structureDust-proof (IP65 compatible)^*3)
Electricity
Specifications
Coil rated voltage12 V DC,24 V,100 V AC,110 V,200 V,220 V (50/60 Hz)
Allowable voltage fluctuation±10% of rated voltage
Coil insulation typeType B or equivalent
Power consumption: WDCStandard0.95
Low-watt type0.4
Apparent power VAAC100 V1.19
110 V1.32
200 V1.90
220 V2.08

*1: Use dry air to prevent condensation when operating at low temperatures.
*2) Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
      Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
*3) Only T, L, S, C are supported.

Part Number
VQ5101-3W1
VQ5301-3W1
Part NumberMinimum order quantityVolume DiscountDays to Ship Actuation Valve Positions CV Value
1 Piece(s)Available

3 Days

[Single] Single2-Position Exhaust4.4
1 Piece(s)Available

3 Days

Double3-Position Closed Center3.4

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Voltage AC110V Specifications Lubrication Free Valve Type 5-Port Valve
Status at Power Off Self-Recovery (Spring Return) Pressure Rating(MPa) 0.2~1 Driving Type Pilot Type Spool
Pilot Air Supply Internal Seal Type Soft Seal Plumbing Sub-Base Plumbing
Indicator light / Surge voltage suppressor Yes CE compliant Non-compliant Body type Plug-in sub-plate
Piping specifications Side ported Functions Standard (0.95 W) Type of manual operation Non-locking push type (tool required)
Protective Enclosure Dust-tight and water jet protection type (IP65 compliant.)

Additional Products in this Category

Tech Support