(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, SY3000/5000/7000, Body Ported, Cassette Type Manifold

5-Port Solenoid Valve, SY3000/5000/7000, Body Ported, Cassette Type Manifold
  • Volume Discount

5-port solenoid valve, SY3000/5000/7000 Series, body ported, cassette type manifold, 60 type.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

SS5Y3-60-05B

Part Number
SS5Y3-60-05B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Mounting Method DIN rail mounting (without DIN rail) Applicable valve SY3000 Number of Valves 5
Air supply / exhaust block mounting position Both sides CE compliant No compliant

Please check the type/dimensions/specifications of the part SS5Y3-60-05B in the 5-Port Solenoid Valve, SY3000/5000/7000, Body Ported, Cassette Type Manifold series.

Additional Products in this Category

Tech Support