(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Base Mounted, SY3000/5000 Series 45S□ Type (Part Numbers)

5-Port Solenoid Valve, Base Mounted, SY3000/5000 Series 45S□ Type
  • Volume Discount

Valve for Base Mounted Manifold, Stacking Type / DIN Rail mounted EX122 integrated-Type (for Output) for Serial Transmission System.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Configured Part Number is shown.

SY5245-5FUE

Part Number
SY5245-5FUE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Manifolds Mounting Orientation Manifold Base
Voltage DC24V Specifications Lubrication Free Valve Type 5-Port Valve
Actuation Double Status at Power Off Self-Retaining Valve Positions 2-Position Exhaust
Driving Type Pilot Type Spool Pilot Air Supply Internal Seal Type Soft Seal
Plumbing Sub-Base Plumbing Manual Push-turn locking hand-operated type Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor (non-polar)
CE compliant Non-compliant Body type Dual body type (Double with 3 positions) Valve specifications SY5000

Please check the type/dimensions/specifications of the part SY5245-5FUE in the 5-Port Solenoid Valve, Base Mounted, SY3000/5000 Series 45S□ Type series.

Additional Products in this Category

Tech Support