(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS6000

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS6000
  • Volume Discount

[Features]
・ The main valve structure is a metal seal.
・ Extensive number of sizes available.
・ For driving medium and large cylinders.
・ Wide variety of manifold options.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

VFS6210-5DZ

Part Number
VFS6210-5DZ
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Voltage DC24V Specifications Lubrication Free Valve Type 5-Port Valve
Actuation Double Status at Power Off Self-Retaining Valve Positions 2-Position Exhaust
Pressure Rating(MPa) 0.1 to 1.0 Driving Type Pilot Type Spool Pilot Air Supply Internal
Seal Type Standard Plumbing Sub-Base Plumbing Lead wire electrical entry DIN terminal
CE compliant Non-compliant Body type Non plug-in sub-plate Body options Standard
Option With indicator light and surge voltage suppressor

Please check the type/dimensions/specifications of the part VFS6210-5DZ in the 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS6000 series.

Additional Products in this Category

Tech Support