(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-Lube Cam Followers - Caged, with hexagonal bore, series CFWBUUR.

C-Lube Cam Followers - Caged, with hexagonal bore, series CFWBUUR.
  • Volume Discount

IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.
•As studs already have threads or steps, they are easyto mount.
•Cam Followers are follower bearings for cam mechanisms and linear motions and have high rigidity andhigh accuracy.
•Applications: formachine tools, industrial robots, electronic devices,and OA equipment.
•These Cam Followers are lubricated with C-Lube, a thermosetting solid-type lubricant which fills the inner space of the bearing.

PDF

Part Number

Configured Part Number is shown.

                    
 
 
Stud dia.
mm
Identification numberMass (Ref.)
g
Boundary dimensions   mm Mounting dimension
f
Min.
mm
Maximum tightening torque
N-m
Basic dynamic load rating
C
N
Basic static load rating
C0
N
Maximum allowable static load
N
DCd1GG1BB1B2C1H
5CF 5  WBUUR/SG10.3013.009.005.00M5 × 0.87.50102313.000.503.009.301.602 5202 1401 260
6CF   6  WBUUR/SG18.5016.0011.006.00M  6 × 18.0012.2 max28.2 max16.000.603.0011.002.703 6603 6501 950
8CF   8  WBUUR/SG28.5019.0011.008.00M 8 × 1.2510.0012.2 max32.2 max20.000.604.0013.006.504 2504 7404 620
10CF 10    WBUUR/SG
CF 10-1 WBUUR/SG
45
60
22
26
12
12
10
10
M10×1.25
M10×1.25
12
12
13.2 max
13.2 max
36.2 max
36.2 max
23.000.604.0016.0013.805 4306 8906 890
23.000.604.0016.0013.805 4306 8906 890
12CF 12  WBUUR/SG
CF 12-1 WBUUR/SG
95
105
30
32
14
14
12
12
M12 × 1.5
M12 × 1.5
13
13
15.2 max
15.2 max
40.2 max
40.2 max
25.000.606.0021.0021.907 9109 7909 790
25.000.606.0021.0021.907 9109 7909 790
16CF 16  WBUUR/SG17035.0018.0016.00M16 × 1.517.0019.6 max52.1 max32.500.806.0026.0058.5012 00018 30018 300
18CF 18  WBUUR/SG25040.0020.0018.00M18 × 1.519.0021.6 max58.1 max36.500.808.0029.0086.2014 80025 20025 200
20CF 20    WBUUR/SG
CF 20-1 WBUUR/SG
460
385
52
47
24
24
20
20
M20 × 1.5
M20 × 1.5
21
21
25.6 max
25.6 max
66.1 max
66.1 max
40.500.808.0034.00119.0020 70034 60034 600
40.500.808.0034.00119.0020 70034 60034 600
          
          
          
          
          
          
          
                    
Part Number
CF6WBUUR/SG
CF8WBUUR/SG
CF10-1WBUUR/SG
CF10WBUUR/SG
CF12-1WBUUR/SG
CF12WBUUR/SG
CF16WBUUR/SG
CF20WBUUR/SG
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller O.D. D
(Ø)
Width C
(mm)
Thread Size on Cam Follower (M)
(mm)
Cam Follower Type Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Lubrication Hole Location Operating Temperature
(F)
Tightening Torque Total Length
1 Piece(s)Available

6 Days

101611M 6x1Grease Nipple Mounting Tap Hole Type3.663.651666No Oil Hole5F / 176F2.7 N-m28.2 mm
1 Piece(s)Available

8 Days

-1911M 8x1.25Grease Nipple Mounting Tap Hole Type4.254.741250No Oil Hole5F / 176F6.5 N-m32.2 mm
1 Piece(s)Available

14 Days or more

102612M10x1.25Grease Nipple Mounting Tap Hole Type5.436.891000No Oil Hole5F / 176F13.8 N-m36.2 mm
1 Piece(s)Available

6 Days

-2212M10x1.25Grease Nipple Mounting Tap Hole Type5.436.891000No Oil Hole5F / 176F13.8 N-m36.2 mm
1 Piece(s)Available

5 Days

-3214M12x1.5Grease Nipple Mounting Tap Hole Type7.919.79833No Oil Hole5F / 176F21.9 N-m40.2 mm
1 Piece(s)Available

14 Days or more

103014M12x1.5Grease Nipple Mounting Tap Hole Type7.919.79833No Oil Hole5F / 176F21.9 N-m40.2 mm
1 Piece(s)Available

51 Days

-351816Standard1218.3-----
1 Piece(s)Available

51 Days

-522420Standard20.734.6-----
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller O.D. D
(Ø)
Width C
(mm)
Thread Size on Cam Follower (M)
(mm)
Cam Follower Type Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Lubrication Hole Location Operating Temperature
(F)
Tightening Torque Total Length

Loading...

  1. 1

Basic Information

Category Cam Followers Roller Type Spherical Outer Ring Tightening Method With hex socket
Material Carbon Steel Roller Lining No Shaft Presence
Unit Metric System Roller Guiding Method Holder Mounted Shape Seal Shape

Additional Products in this Category

Tech Support