(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Roller Trackers - Cageless type, crowned outer ring, NURT series.

Cylindrical Roller Trackers - Cageless type, crowned outer ring, NURT series.
  • Volume Discount

IKO Roller Followers are bearings designed for outer ring rotation, in which needle rollers are incorporatedin a thick walled outer ring.Roller Followers include separable and non-separable types. These bearings are available in a variety oftypes to suit almost any kind of application. They are widely used for cam mechanisms and for linearmotions of conveying equipment.
·Full Complement Type
·with Inner Ring
·Crowned Outer Ring
·NURT Series

PDF

Part Number

Configured Part Number is shown.

NURT45R

Part Number
NURT45R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

51 Days

Loading...

  1. 1
 

Basic Information

Category Roller Follower Roller Type Spherical Outer Ring Roller O.D. D(Ø) 85
Roller Width B(mm) 30 Roller Follower ID(mm) 45 Material Carbon Steel
Roller Lining No Roller Follower Type Double Row Cylindrical Roller Shaft No
Unit Metric System Roller Guiding Method Full rollers shape Inner Ring Presence
Basic Load Rating, Dynamic Rating(kN) 91.5 Basic Load Rating, Static Rating(kN) 135 Allowable Rotational Speed(rpm) 930
Shape Shield Type Inner Wheel Width(mm) 32

Please check the type/dimensions/specifications of the part NURT45R in the Cylindrical Roller Trackers - Cageless type, crowned outer ring, NURT series. series.

Additional Products in this Category

Tech Support