(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
In these bearings, an eccentric collar is assembled with the stud, enabling the outer ring to be positioned easily in the radial direction against the mating track surface. The eccentricity is 0.4 mm to 1.5 mm.
·Full Complement
·with Hexagon hole
·NUCFBR Series
Part Number
Configured Part Number is shown.
Stud dia. mm | Identification number | Mass (Ref.) g | Boundary dimensions mm | Mounting dimension f Min. mm | Maximum tightening torque N-m | Basic dynamic load rating C N | Basic static load rating C0 N | Maximum allowable static load N | ||||||||||||
D | C | d1 | G | G1 | B max | B1 max | B2 | B3 | C1 | g1 | g2 | H | ||||||||
10 | NUCF 10 BR NUCF 10-1 BR | 44 58 | 22 26 | 12 12 | 10 10 | M10 × 1.25 M10 × 1.25 | 12 12 | 13.2 13.2 | 36.2 36.2 | 23 23 | - - | 0.6 0.6 | - - | - - | 4 4 | 12 12 | 13.8 13.8 | 10 400 10 400 | 11 500 11 500 | 5 300 9 210 |
12 | NUCF 12 BR NUCF 12-1 BR | 86 97 | 30 32 | 14 14 | 12 12 | M12 × 1.5 M12 × 1.5 | 13 13 | 15.2 15.2 | 40.2 40.2 | 25 25 | 6.00 | 0.60 | 4.00 | 3.00 | 6.00 | 17.00 | 21.90 | 14 000 | 13 400 | 5 650 |
6.00 | 0.60 | 4.00 | 3.00 | 6.00 | 17.00 | 21.90 | 14 000 | 13 400 | 9 040 | |||||||||||
16 | NUCF 16 BR | 167 | 35 | 18 | 16 | M16 × 1.5 | 17 | 19.60 | 52.10 | 32.50 | 8.00 | 0.80 | 4.00 | 3.00 | 6.00 | 20.00 | 58.50 | 23 400 | 27 300 | 11 800 |
18 | NUCF 18 BR | 244 | 40 | 20 | 18 | M18 × 1.5 | 19 | 21.60 | 58.10 | 36.50 | 8.00 | 0.80 | 6.00 | 3.00 | 8.00 | 22.00 | 86.20 | 25 200 | 30 900 | 20 300 |
20 | NUCF 20 BR NUCF 20-1 BR | 457 384 | 52 47 | 24 24 | 20 20 | M20 × 1.5 M20 × 1.5 | 21 21 | 25.6 25.6 | 66.1 66.1 | 40.5 40.5 | 9.00 | 0.80 | 6.00 | 4.00 | 8.00 | 31.00 | 119.00 | 43 100 | 58 100 | 30 000 |
9.00 | 0.80 | 6.00 | 4.00 | 8.00 | 27.00 | 119.00 | 38 900 | 49 000 | 27 200 | |||||||||||
24 | NUCF 24 BR NUCF 24-1 BR | 789 1 020 | 62 72 | 29 29 | 24 24 | M24 × 1.5 M24 × 1.5 | 25 25 | 30.6 30.6 | 80.1 80.1 | 49.5 49.5 | 11.00 | 0.80 | 6.00 | 4.00 | 12.00 | 38.00 | 215.00 | 58 200 | 75 300 | 35 200 |
11.00 | 0.80 | 6.00 | 4.00 | 12.00 | 44.00 | 215.00 | 63 900 | 88 800 | 57 000 | |||||||||||
30 | NUCF 30 BR NUCF 30-2 BR | 1 600 1 970 | 80 90 | 35 35 | 30 30 | M30 × 1.5 M30 × 1.5 | 32 32 | 37 37 | 100 100 | 63 63 | 15.00 | 1.00 | 6.00 | 4.00 | 17.00 | 45.00 | 438.00 | 90 300 | 121 000 | 98 300 |
15.00 | 1.00 | 6.00 | 4.00 | 17.00 | 45.00 | 438.00 | 90 300 | 121 000 | 98 300 |
Part Number |
---|
NUCF10BR |
NUCF20-1BR |
NUCF20BR |
NUCF24BR |
Part Number |
---|
Loading...
Category | Cam Followers | Roller Type | Spherical Outer Ring | Tightening Method | With hex socket |
---|---|---|---|---|---|
Material | Carbon Steel | Roller Lining | No | Cam Follower Type | Standard |
Shaft | Presence | Unit | Metric System | Roller Guiding Method | Full rollers shape |
Shape | Shield Shape | Operating Temperature(F) | -4F / 248F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy