(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Cam Followers - CFSV Series.

Miniature Cam Followers - CFSV Series.
  • Volume Discount

IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring. These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction. Also, they are designed to have minimal radial internal clearance to increase the loading zone, reducing the effect of shock loads and ensure stable long life.
·Miniature Type
·CFSV Series

PDF

                      
 
Stud dia. MmIdentification numberMass (Ref.)
g
Boundary dimensions    mmMounting dimension
f
Min.
mm
Maximum tightening torque
N-m
Basic dynamic load rating
C
N
Basic static load rating
C0
N
Maximum allowable static load
N
With cageFull complementDCd1GG1BB1B2C1H
2CFS 2
-
-
CFS 2    V
0.6
0.6
4.5
4.5
2.5
2.5
2
2
M2 × 0.4
M2 × 0.4
2
2
4
4
8.004.000.700.904.309.10288.00202.00202.00
8.004.000.700.904.309.10768.00734.00229.00
2.5CFS 2.5
-
-
CFS 2.5 V
1
1
5
5
3
3
2.5
2.5
M2.5 × 0.45
M2.5 × 0.45
2.5
2.5
4.5
4.5
9.505.000.700.904.8018.70428.00351.00351.00
9.505.000.700.904.8018.701 0001 080360.00
3CFS 3
-
-
CFS 3  V
2
2
6
6
4
4
3
3
M3 × 0.5
M3 × 0.5
3
3
5.5
5.5
11.506.000.701.305.8033.50629.00611.00484.00
11.506.000.701.305.8033.501 4201 790484.00
4CFS 4
-
-
CFS 4    V
4
4
8
8
5
5
4
4
M4 × 0.7
M4 × 0.7
4
4
7
7
15.008.001.001.507.7077.701 1201 120919.00
15.008.001.001.507.7077.702 3703 000919.00
5CFS 5
-
-
CFS 5    V
7
7
10
10
6
6
5
5
M5 × 0.8
M5 × 0.8
5
5
8
8
18.0010.001.002.009.60158.001 5701 8501 570
18.0010.001.002.009.60158.003 1804 7001 570
6CFS 6
-
-
CFS 6    V
13
13
12
12
7
7
6
6
M6 × 1
M6 × 1
6
6
9.5
9.5
21.5012.001.202.5011.60268.002 0902 2002 150
21.5012.001.202.5011.60268.004 6106 2502 150
                      
Part Number
CFS2
CFS2.5
CFS2.5V
CFS3
CFS3V
CFS4
CFS4V
CFS5
CFS5V
CFS6
CFS6V
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller O.D. D
(Ø)
Width C
(mm)
Thread Size on Cam Follower (M)
(mm)
Roller Guiding Method Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Operating Temperature
(F)
Tightening Torque Total Length
1 Piece(s)Available

8 Days or more

-4.52.5M2 x0.4Holder Mounted0.2880.20242000-4F / 230F9.1 N-cm8 mm
1 Piece(s)Available

5 Days

1053M2.5x0.45Holder Mounted0.4280.35133600-4F / 248F18.7 N-cm9.5 mm
1 Piece(s)Available

5 Days

-53M2.5x0.45Full rollers shape11.0833600-4F / 248F18.7 N-cm9.5 mm
1 Piece(s)Available

8 Days or more

1064M3 x0.5Holder Mounted0.6290.61128000-4F / 248F33.5 N-cm11.5 mm
1 Piece(s)Available

8 Days or more

1064M3x0.5Full rollers shape1.421.7928000-4F / 248F33.5 N-cm11.5 mm
1 Piece(s)Available

8 Days or more

-85M4 x0.7Holder Mounted1.121.1221000-4F / 248F77.7 N-cm15 mm
1 Piece(s)Available

8 Days or more

1085M4x0.7Full rollers shape2.37321000-4F / 248F77.7 N-cm15 mm
1 Piece(s)Available

8 Days or more

10106M5 x0.8Holder Mounted1.571.8516800-4F / 248F158 N-cm18 mm
1 Piece(s)Available

8 Days or more

-106M5x0.8Full rollers shape3.184.716800-4F / 248F158 N-cm18 mm
1 Piece(s)Available

8 Days or more

-127M6 x1Holder Mounted2.092.214000-4F / 248F268 N-cm21.5 mm
1 Piece(s)Available

8 Days or more

-127M6x1Full rollers shape4.616.2514000-4F / 248F268 N-cm21.5 mm

Loading...

  1. 1
 

Basic Information

Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method With hex socket
Material Carbon Steel Roller Lining No Cam Follower Type Miniature
Shaft Presence Unit Metric System Shape Shield Shape
Lubrication Hole Location No Oil Hole

Additional Products in this Category

Tech Support