(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·Full Complement
·Sealed Type
·With Hexagon Hole
·CFVBUUR Series
Part Number
Configured Part Number is shown.
Stud dia. mm | Mass (Ref.) g | Boundary dimensions mm | |||||||||||||||
Sealed type | D | C | d1 | G | G1 | B max | B1 max | B2 | B3 | C1 | g1 | g2 | H | (1) rsmin | |||
With crowned outer ring | With cylindrical outer ring | ||||||||||||||||
6 | CF 6 VBUUR | CF 6 VBUU | 19.00 | 16.00 | 11.00 | 6.00 | M 6×1 | 8.00 | 12.20 | 28.20 | 16.00 | - | 0.60 | - | - | 3.00 | 0.30 |
8 | CF 8 VBUUR CF 8 VBUURM | CF 8 VBUU CF 8 VBUUM | 29 29 | 19 19 | 11 11 | 8 8 | M 8×1.25 M 8×1 | 10 10 | 12.2 12.2 | 32.2 32.2 | 20 20 | - - | 0.6 0.6 | - - | - - | 4 4 | 0.3 0.3 |
10 | CF 10 VBUUR CF 10 VBUURM CF 10-1 VBUUR CF 10-1 VBUURM | CF 10 VBUU CF 10 VBUUM CF 10-1 VBUU CF 10-1 VBUUM | 46 46 61 61 | 22 22 26 26 | 12 12 12 12 | 10 10 10 10 | M10×1.25 M10×1 M10×1.25 M10×1 | 12 12 12 12 | 13.2 13.2 13.2 13.2 | 36.2 36.2 36.2 36.2 | 23 23 23 23 | - - - - | 0.6 0.6 0.6 0.6 | - - - - | - - - - | 4 4 4 4 | 0.3 0.3 0.3 0.3 |
12 | CF 12 VBUUR CF 12-1 VBUUR | CF 12 VBUU CF 12-1 VBUU | 97 107 | 30 32 | 14 14 | 12 12 | M12×1.5 M12×1.5 | 13 13 | 15.2 15.2 | 40.2 40.2 | 25 25 | 6 6 | 0.6 0.6 | 4 4 | 3 3 | 6 6 | 0.6 0.6 |
16 | CF 16 VBUUR | CF 16 VBUU | 173.00 | 35.00 | 18.00 | 16.00 | M16×1.5 | 17.00 | 19.60 | 52.10 | 32.50 | 8.00 | 0.80 | 4.00 | 3.00 | 6.00 | 0.60 |
18 | CF 18 VBUUR | CF 18 VBUU | 255.00 | 40.00 | 20.00 | 18.00 | M18×1.5 | 19.00 | 21.60 | 58.10 | 36.50 | 8.00 | 0.80 | 6.00 | 3.00 | 8.00 | 1.00 |
20 | CF 20 VBUUR CF 20-1 VBUUR | CF 20 VBUU CF 20-1 VBUU | 465 390 | 52 47 | 24 24 | 20 20 | M20×1.5 M20×1.5 | 21 21 | 25.6 25.6 | 66.1 66.1 | 40.5 40.5 | 9 9 | 0.8 0.8 | 6 6 | 4 4 | 8 8 | 1 1 |
24 | CF 24 VBUUR CF 24-1 VBUUR | CF 24 VBUU CF 24-1 VBUU | 820 1 140 | 62 72 | 29 29 | 24 24 | M24×1.5 M24×1.5 | 25 25 | 30.6 30.6 | 80.1 80.1 | 49.5 49.5 | 11 11 | 0.8 0.8 | 6 6 | 4 4 | 12 12 | 1 1 |
30 | CF 30 VBUUR CF 30-1 VBUUR CF 30-2 VBUUR | CF 30 VBUU CF 30-1 VBUU CF 30-2 VBUU | 1 870 2 030 2 220 | 80 85 90 | 35 35 35 | 30 30 30 | M30×1.5 M30×1.5 M30×1.5 | 32 32 32 | 37 37 37 | 100 100 100 | 63 63 63 | 15 15 15 | 1 1 1 | 6 6 6 | 4 4 4 | 17 17 17 | 1 1 1 |
Stud dia. mm | Mounting dimension f Min. mm | Maximum tightening torque N-m | Basic dynamic load rating C N | Basic static load rating C0 N | Maximum allowable static load N | ||
Sealed type | |||||||
With crowned outer ring | With cylindrical outer ring | ||||||
6 | CF 6 VBUUR | CF 6 VBUU | 11.00 | 2.70 | 6 980 | 8 500 | 1 950 |
8 | CF 8 VBUUR CF 8 VBUURM | CF 8 VBUU CF 8 VBUUM | 13 13 | 6.5 7.1 | 8 170 8 170 | 11 200 11 200 | 4 620 4 620 |
10 | CF 10 VBUUR CF 10 VBUURM CF 10-1 VBUUR CF 10-1 VBUURM | CF 10 VBUU CF 10 VBUUM CF 10-1 VBUU CF 10-1 VBUUM | 16 16 16 16 | 13.8 14.7 13.8 14.7 | 9 570 9 570 9 570 9 570 | 14 500 14 500 14 500 14 500 | 8 650 8 650 8 650 8 650 |
12 | CF 12 VBUUR CF 12-1 VBUUR | CF 12 VBUU CF 12-1 VBUU | 21 21 | 21.9 21.9 | 13 500 13 500 | 19 700 19 700 | 13 200 13 200 |
16 | CF 16 VBUUR | CF 16 VBUU | 26.00 | 58.50 | 20 700 | 37 600 | 23 200 |
18 | CF 18 VBUUR | CF 18 VBUU | 29.00 | 86.20 | 25 300 | 51 300 | 31 100 |
20 | CF 20 VBUUR CF 20-1 VBUUR | CF 20 VBUU CF 20-1 VBUU | 34 34 | 119 119 | 33 200 33 200 | 64 500 64 500 | 37 500 37 500 |
24 | CF 24 VBUUR CF 24-1 VBUUR | CF 24 VBUU CF 24-1 VBUU | 40 40 | 215 215 | 46 600 46 600 | 92 000 92 000 | 52 000 52 000 |
30 | CF 30 VBUUR CF 30-1 VBUUR CF 30-2 VBUUR | CF 30 VBUU CF 30-1 VBUU CF 30-2 VBUU | 49 49 49 | 438 438 438 | 67 700 67 700 67 700 | 144 000 144 000 144 000 | 85 900 85 900 85 900 |
Part Number |
---|
Loading...
Category | Cam Followers | Tightening Method | With hex socket | Material | Carbon Steel |
---|---|---|---|---|---|
Roller Lining | No | Shaft | Presence | Unit | Metric System |
Roller Guiding Method | Full rollers shape | Shape | Seal Shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy