(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Part Number
Configured Part Number is shown.
RNA4900UU
Shaft dia. mm | Identification number | Mass (Ref.) g | Boundary dimensions mm | Standard mounting dimension Da Max. mm | Basic dynamic load rating C N | Basic static load rating C0 N | Allowable rotational speed rpm | ||||
With two seals | With one seal | Fw | D | C | rs min | ||||||
14 | RNA 4900UU | RNA 4900U | 16.3 | 14 | 22 | 13 | 0.3 | 20.0 | 8 080 | 8 490 | 14 000 |
16 | RNA 4901UU - | RNA 4901U - | 17.9 30 | 16 16 | 24 24 | 13 22 | 0.3 0.3 | 22.0 | 8 470 | 9 320 | 12 000 |
22.0 | 15 500 | 20 400 | 12 000 | ||||||||
18 | RNA 49/14UU | RNA 49/14U | 19.7 | 18 | 26 | 13 | 0.3 | 24.0 | 9 260 | 10 800 | 11 000 |
20 | RNA 4902UU - | RNA 4902U - | 21.5 37.5 | 20 20 | 28 28 | 13 23 | 0.3 0.3 | 26.0 | 9 570 | 11 600 | 9 500 |
26.0 | 18 500 | 27 100 | 9 500 | ||||||||
22 | RNA 4903UU - | RNA 4903U - | 23 40.5 | 22 22 | 30 30 | 13 23 | 0.3 0.3 | 28.0 | 10 300 | 13 100 | 8 500 |
28.0 | 19 800 | 30 600 | 8 500 | ||||||||
25 | RNA 4904UU - | RNA 4904U - | 54.5 95.5 | 25 25 | 37 37 | 17 30 | 0.3 0.3 | 35.0 | 18 000 | 20 500 | 7 500 |
35.0 | 33 000 | 44 600 | 7 500 | ||||||||
28 | RNA 49/22UU - | RNA 49/22U - | 55.5 97.5 | 28 28 | 39 39 | 17 30 | 0.3 0.3 | 37.0 | 18 300 | 23 700 | 7 000 |
37.0 | 33 800 | 52 000 | 7 000 | ||||||||
30 | RNA 4905UU - | RNA 4905U - | 63 111 | 30 30 | 42 42 | 17 30 | 0.3 0.3 | 40.0 | 20 300 | 25 100 | 6 500 |
40.0 | 39 200 | 58 700 | 6 500 | ||||||||
32 | RNA 49/28UU - | RNA 49/28U - | 75.5 133 | 32 32 | 45 45 | 17 30 | 0.3 0.3 | 43.0 | 21 000 | 26 800 | 6 000 |
43.0 | 38 900 | 59 100 | 6 000 | ||||||||
35 | RNA 4906UU - | RNA 4906U - | 71 125 | 35 35 | 47 47 | 17 30 | 0.3 0.3 | 45.0 | 21 500 | 28 400 | 5 500 |
45.0 | 40 100 | 63 000 | 5 500 | ||||||||
40 | RNA 49/32UU - | RNA 49/32U - | 94.5 170 | 40 40 | 52 52 | 20 36 | 0.6 0.6 | 48.0 | 29 400 | 44 200 | 5 000 |
48.0 | 50 300 | 88 300 | 5 000 | ||||||||
42 | RNA 4907UU - | RNA 4907U - | 112 200 | 42 42 | 55 55 | 20 36 | 0.6 0.6 | 51.0 | 30 100 | 46 300 | 4 500 |
51.0 | 51 600 | 92 600 | 4 500 | ||||||||
45 | RNA 49/38UU | RNA 49/38U | 119.0 | 45 | 58 | 20 | 0.6 | 54.0 | 31 600 | 50 400 | 4 000 |
48 | RNA 4908UU - | RNA 4908U - | 150 270 | 48 48 | 62 62 | 22 40 | 0.6 0.6 | 58 58 | 37 200 63 700 | 58 400 117 000 | 4 000 4 000 |
50 | RNA 49/42UU | RNA 49/42U | 173.0 | 50 | 65 | 22 | 0.6 | 61.0 | 38 000 | 60 900 | 4 000 |
52 | RNA 4909UU - | RNA 4909U - | 197 355 | 52 52 | 68 68 | 22 40 | 0.6 0.6 | 64 64 | 38 900 66 600 | 63 400 127 000 | 3 500 3 500 |
55 | RNA 49/48UU | RNA 49/48U | 187.0 | 55 | 70 | 22 | 0.6 | 66.0 | 39 600 | 66 100 | 3 500 |
58 | RNA 4910UU - | RNA 4910U - | 177 320 | 58 58 | 72 72 | 22 40 | 0.6 0.6 | 68 68 | 41 300 70 800 | 71 100 142 000 | 3 500 3 500 |
60 | RNA 49/52UU | RNA 49/52U | 200.0 | 60 | 75 | 22 | 0.6 | 71.0 | 42 100 | 73 600 | 3 000 |
63 | RNA 4911UU - | RNA 4911U - | 265 470 | 63 63 | 80 80 | 25 45 | 1 1 | 75 75 | 52 200 89 400 | 85 700 171 000 | 3 000 3 000 |
65 | RNA 49/58UU | RNA 49/58U | 275.0 | 65 | 82 | 25 | 1.0 | 77.0 | 53 400 | 89 200 | 3 000 |
68 | RNA 4912UU - | RNA 4912U - | 285 505 | 68 68 | 85 85 | 25 45 | 1 1 | 80 80 | 54 500 93 400 | 92 800 186 000 | 3 000 3 000 |
70 | RNA 49/62UU | RNA 49/62U | 320.0 | 70 | 88 | 25 | 1.0 | 83.0 | 55 700 | 96 300 | 2 500 |
72 | RNA 4913UU - | RNA 4913U - | 325 580 | 72 72 | 90 90 | 25 45 | 1 1 | 85 85 | 56 800 97 400 | 99 800 200 000 | 2 500 2 500 |
75 | RNA 49/68UU | RNA 49/68U | 465.0 | 75 | 95 | 30 | 1.0 | 90.0 | 73 900 | 133 000 | 2 500 |
80 | RNA 4914UU - | RNA 4914U - | 495 910 | 80 80 | 100 100 | 30 54 | 1 1 | 95 95 | 76 900 124 000 | 143 000 281 000 | 2 500 2 500 |
85 | RNA 4915UU - | RNA 4915U - | 520 960 | 85 85 | 105 105 | 30 54 | 1 1 | 100 100 | 79 600 128 000 | 153 000 299 000 | 2 000 2 000 |
90 | RNA 4916UU - | RNA 4916U - | 545 1 010 | 90 90 | 110 110 | 30 54 | 1 1 | 105.0 | 80 700 | 158 000 | 2 000 |
105.0 | 132 000 | 317 000 | 2 000 | ||||||||
95 | RNA 49/82UU | RNA 49/82U | 570.0 | 95 | 115 | 30 | 1.0 | 110.0 | 83 200 | 168 000 | 2 000 |
100 | RNA 4917UU - | RNA 4917U - | 695 1 300 | 100 100 | 120 120 | 35 63 | 1.1 1.1 | 113.5 | 103 000 | 225 000 | 1 900 |
113.5 | 168 000 | 448 000 | 1 900 | ||||||||
105 | RNA 4918UU - | RNA 4918U - | 730 1 360 | 105 105 | 125 125 | 35 63 | 1.1 1.1 | 118.5 | 106 000 | 238 000 | 1 800 |
118.5 | 172 000 | 471 000 | 1 800 | ||||||||
110 | RNA 4919UU - | RNA 4919U - | 760 1 420 | 110 110 | 130 130 | 35 63 | 1.1 1.1 | 123.5 | 109 000 | 250 000 | 1 700 |
123.5 | 177 000 | 493 000 | 1 700 | ||||||||
115 | RNA 4920UU | RNA 4920U | 1 200 | 115 | 140 | 40 | 1.1 | 133.5 | 134 000 | 297 000 | 1 700 |
125 | RNA 4922UU | RNA 4922U | 1 280 | 125 | 150 | 40 | 1.1 | 143.5 | 140 000 | 322 000 | 1 500 |
135 | RNA 4924UU | RNA 4924U | 1 940 | 135 | 165 | 45 | 1.1 | 158.5 | 178 000 | 410 000 | 1 400 |
150 | RNA 4926UU | RNA 4926U | 2 360 | 150 | 180 | 50 | 1.5 | 172.0 | 206 000 | 511 000 | 1 300 |
160 | RNA 4928UU | RNA 4928U | 2 510 | 160 | 190 | 50 | 1.5 | 182.0 | 214 000 | 549 000 | 1 200 |
Part Number |
---|
RNA4900UU |
Loading...
Raceway Ring Shape | Needle Roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Outer Ring | With Outer Ring | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
Specifications | Standard / Abrasion Resistance / For high Speed | Rolling Element Material | Steel | Outer Ring Type | Semicircular Grooved |
Format of Shaft Bearing | Holder Mounted | Closed Type | Double-sided Closed Type | Shield Shape | No Inner Wheel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy