(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Roller Bearing - Separable Cage, Inner Ring, NAF Series

Needle Roller Bearing - Separable Cage, Inner Ring, NAF Series
  • Volume Discount

In this series, IKO needle roller bearings are combined with thrust roller bearings to receive thrust loads. Their axial load ratings are greater than those of bearings that are combined with thrust ball bearings. Also, plastic deformation of the rolling contact surfaces under load is minimal. Furthermore, the thrust bearing section is finished to high accuracy, and therefore high rotational accuracy is obtained in the case of both vertical and horizontal shafts.

Like the needle roller bearings with thrust ball bearing, this series also includes bearings with a dust cover and bearings with an inner ring.

PDF

Shaft dia.
mm
Identification numberMass (Ref.)
g
Boundary dimensions   mmStandard mounting dimensions   mmBasic dynamic load rating
C
N
Basic static load rating
C0
N
Allowable rotational speed
rpm
Assembled inner ring
dDCrs minFwdbDa
Max.
daDb
Min.Max.
6NAF     6171013.56171001012.41589.710.44 1604 55050 000LRT   61010
7NAF     7201222.57201201013.51899.710.45 9406 00050 000LRT   71012-1
9NAF    9221224.09221201215.5201111.512.49 0308 46040 000LRT   91212
10NAF    102213
NAFW 102220
NAF    102612
26
40
36
10
10
10
22
22
26
13
20
12
0.3
0.3
0.3
14
14
14
17.6
17.6
19.4
20
20
24
12
12
12
13
13
13
14.6
14.6
14.6
7 860
10 800
9 790
9 410
14 200
9 680
35 000
35 000
35 000
LRT 101413
LRT 101420
LRT 101412
12NAF    122413
NAFW 122420
NAF    122812
29.5
45.5
40
12
12
12
24
24
28
13
20
12
0.3
0.3
0.3
16
16
16
19.6
19.6
21.4
22
22
26
14
14
14
15
15
15
16.6
16.6
16.6
8 620
11 900
10 500
11 000
16 700
10 900
30 000
30 000
30 000
LRT 121613
LRT 121620
LRT 121612
15NAF    152813
NAFW 152826
NAF    153212
38.5
77.5
50.5
15
15
15
28
28
32
13
26
12
0.3
0.3
0.3
20
20
20
23.6
23.6
25.4
26
26
30
17
17
17
19
19
19
20.6
20.6
20.6
9 590
16 400
12 400
13 500
27 100
14 300
25 000
25 000
25 000
LRT 152013
LRT 152026
LRT 152012
17NAF    173013
NAFW 173026
NAF    173516
NAFW 173532
42.5
84.5
77.5
155
17
17
17
17
30
30
35
35
13
26
16
32
0.3
0.3
0.3
0.3
22
22
22
22
25.6
25.6
27.8
27.8
28
28
33
33
19
19
19
19
21
21
21
21
22.6
22.6
22.6
22.6
10 200
17 500
17 600
30 200
15 200
30 300
20 900
41 800
25 000
25 000
25 000
25 000
LRT 172213
LRT 172226
LRT 172216
LRT 172232
20NAF    203517
NAFW 203526
NAF    203716
NAFW 203732
74
114
79
158
20
20
20
20
35
35
37
37
17
26
16
32
0.3
0.3
0.3
0.3
25
25
25
25
29.5
29.5
30.4
30.4
33
33
35
35
22
22
22
22
24
24
24
24
25.6
25.6
25.6
25.6
17 300
22 400
19 400
33 200
26 600
37 200
24 500
49 000
20 000
20 000
20 000
20 000
LRT 202517
LRT 202526
LRT 202516
LRT 202532
25NAF    254017
NAFW 254026
NAF    254216
NAFW 254232
87.5
135
94
186
25
25
25
25
40
40
42
42
17
26
16
32
0.3
0.3
0.3
0.3
30
30
30
30
34.5
34.5
35.4
35.4
38
38
40
40
27
27
27
27
29
29
29
29
30.6
30.6
30.6
30.6
18 700
24 200
20 800
35 700
31 100
43 400
28 400
56 800
17 000
17 000
17 000
17 000
LRT 253017
LRT 253026
LRT 253016
LRT 253032
30NAF     304517
NAFW 304526
NAF     304716
NAFW 304732
101
155
107
215
30
30
30
30
45
45
47
47
17
26
16
32
0.3
0.3
0.3
0.3
35
35
35
35
39.5
39.5
40.4
40.4
43
43
45
45
32
32
32
32
34
34
34
34
35.6
35.6
35.6
35.6
20 50036 90014 000LRT 303517
26 60051 50014 000LRT 303526
23 10033 90014 000LRT 303516
39 50067 80014 000LRT 303532
35NAF     355017
NAFW 355034
NAF     355520
NAFW 355540
115
230
186
375
35
35
35
35
50
50
55
55
17
34
20
40
0.3
0.3
0.3
0.3
40
40
40
40
43.5
43.5
45.2
45.2
48
48
53
53
37
37
37
37
39
39
39
39
40.8
40.8
40.8
40.8
22 20042 70012 000LRT 354017
38 00085 40012 000LRT 354034
31 40048 00012 000LRT 354020
53 90096 00012 000LRT 354040
40NAF     405517
NAFW 405534
NAF     406220
NAFW 406240
128
255
235
475
40
40
40
40
55
55
62
62
17
34
20
40
0.3
0.3
0.3
0.3
45
45
45
45
48.5
48.5
50.9
50.9
53
53
60
60
42
42
42
42
44
44
44
44
45.8
45.8
45.8
45.8
23 30047 10011 000LRT 404517
39 90094 20011 000LRT 404534
33 20053 30011 000LRT 404520
56 900107 00011 000LRT 404540
45NAF     456220
NAFW 456240
NAF     457220
NAFW 457240
196
390
340
685
45
45
45
45
62
62
72
72
20
40
20
40
0.3
0.3
1
1
50
50
55
55
54.2
54.2
60.9
60.9
60
60
67
67
47
47
50
50
49
49
54
54
50.8
50.8
55.8
55.8
27 10059 30010 000LRT 455020
46 400119 00010 000LRT 455040
37 40066 4009 000LRT 455520
64 100133 0009 000LRT 455540
50NAF     506820
NAFW 506840
NAF     507820
NAFW 507840
230
465
390
775
50
50
50
50
68
68
78
78
20
40
20
40
0.3
0.3
1
1
55
55
60
60
59.5
59.5
66.3
66.3
66
66
73
73
52
52
55
55
54
54
59
59
55.8
55.8
60.8
60.8
28 60066 0009 000LRT 505520
49 000132 0009 000LRT 505540
38 90071 7008 500LRT 506020
66 700143 0008 500LRT 506040
55NAF     558530
NAFW 558560
690
1 380
55
55
85
85
30
60
1.5
1.5
65
65
72
72
77
77
63
63
63.5
63.5
66
66
59 300127 0007 500LRT 556530
102 000255 0007 500LRT 556560
60NAF     609030
NAFW 609060
740
1 480
60
60
90
90
30
60
1.5
1.5
70
70
77
77
82
82
68
68
68.5
68.5
71
71
61 200136 0007 000LRT 607030
105 000272 0007 000LRT 607060
65NAF     659530
NAFW 659560
790
1 580
65
65
95
95
30
60
1.5
1.5
75
75
82
82
87
87
73
73
73.5
73.5
76
76
63 100144 0006 500LRT 657530
108 000289 0006 500LRT 657560
70NAF    7010030
NAFW 7010060
835
1 680
70
70
100
100
30
60
1.5
1.5
80
80
87
87
92
92
78
78
78.5
78.5
81
81
65 000153 0006 000LRT 708030-1
111 000306 0006 000LRT 708060
75NAF    7510530885.0751053028592.0978383.586.066 600161 0006 000LRT 758530-1
80NAF    8011030935.0801103029097.01028888.591.069 600174 0005 500LRT 809030-1
85NAF    8511530985.08511530295102.01079393.596.070 900182 0005 500LRT 859530
90NAF    90120301 04090120302100107.01129898.5101.072 500191 0004 500LRT 9010030
                 
Part Number
NAF122413
NAF152813
NAF203517
NAF254216
NAF304517
NAF355017
NAF406220
NAF506820
NAF7510530
NAF8011030
NAF92212
NAFW152826
NAFW254026
NAFW254232
NAFW304526
NAFW457240
NAFW558560
NAFW609060
NAFW659560
NAFW7010060
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Number of Raceway Ring Rows Outer Ring Type Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
1 Piece(s)Available

11 Days or more

122413Single RowFlat30000862011000--
1 Piece(s)

10 Days or more

152813Single RowFlat25000959013500--
1 Piece(s)Available

4 Days

203517Single RowFlat200001730026600--
1 Piece(s)Available

10 Days or more

254216Single RowFlat170002080028400--
1 Piece(s)Available

13 Days or more

304517Single RowFlat140002050036900--
1 Piece(s)Available

13 Days or more

355017Single RowFlat120002220042700--
1 Piece(s)Available

13 Days or more

406220Single RowFlat110003320053300--
1 Piece(s)Available

8 Days

506820Single RowFlat90002860066000--
1 Piece(s)Available

8 Days

7510530Single RowFlat600066600161000--
1 Piece(s)Available

8 Days

8011030Single RowFlat550069600174000--
1 Piece(s)

13 Days or more

92212Single RowFlat4000090308460--
1 Piece(s)Available

10 Days or more

152826Double RowSemicircular Grooved250001640027100--
1 Piece(s)Available

10 Days or more

254026Double RowSemicircular Grooved170002420043400--
1 Piece(s)Available

13 Days or more

254232Double RowSemicircular Grooved170003570056800--
1 Piece(s)Available

10 Days or more

304526Double RowSemicircular Grooved140002660051500--
1 Piece(s)Available

10 Days or more

457240Double RowSemicircular Grooved900064100133000--
1 Piece(s)Available

8 Days

558560Double RowSemicircular Grooved7500102000255000--
1 Piece(s)Available

8 Days

609060Double RowSemicircular Grooved7000105000272000--
1 Piece(s)Available

8 Days

659560Double RowSemicircular Grooved6500108000289000--
1 Piece(s)Available

8 Days

7010060Double RowSemicircular Grooved6000111000306000--

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Needle Roller Load Direction Radial Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Size Standards Metric System Specifications Standard / Abrasion Resistance / For high Speed
Rolling Element Material Steel Format of Shaft Bearing With Gage Shield Shape With Inner Wheel
the Number of Oil Holes of Inner Wheel(piece) 0

Additional Products in this Category

Tech Support