(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
In Needle Roller Bearings with Separable Cage, the inner ring, outer ring and Needle Roller Cage are combined, and they can be separated easily. This type has a simple structure with high accuracy. In addition, the radial clearance can be freely chosen by selecting and combining these component parts. As Needle Roller Cages are used, these bearings have excellent rotational performance. These bearings are most suitable for mass-production high accuracy products such as machine tools, textile machinery, and printing machines.
The single-row as well as the double-row types are available with the same sectional height, and either of them can be selected according to load conditions.
Part Number
Configured Part Number is shown.
Shaft dia. mm | Identification number | Mass (Ref.) g | Boundary dimensions mm | Standard mounting dimensions mm | Basic dynamic load rating C N | Basic static load rating C0 N | Allowable rotational speed rpm | |||||||
Fw | D | C | rs min | db | Da Max. | Db | ||||||||
5 | RNAF 5108N | 2.8 | 5 | 10 | 8 | 0.2 | 6.7 | 8.4 | 5.4 | 2 420 | 1 950 | 85 000 | ||
6 | RNAF 6138N | 5.5 | 6 | 13 | 8 | 0.3 | 8.4 | 11.0 | 6.4 | 2 700 | 2 320 | 75 000 | ||
7 | RNAF 7148N | 6.1 | 7 | 14 | 8 | 0.3 | 9.4 | 12.0 | 7.4 | 2 960 | 2 690 | 65 000 | ||
8 | RNAF 81510 RNAFW 81620 | 8.2 20.5 | 8 8 | 15 16 | 10 20 | 0.3 0.3 | 10.4 10.8 | 13 14 | 8.4 8.4 | 3 630 6 220 | 3 600 7 200 | 60 000 60 000 | ||
10 | RNAF 101710 RNAF 102012 | 9.6 18.7 | 10 10 | 17 20 | 10 12 | 0.3 0.3 | 12.4 13.5 | 15 18 | 10.4 10.4 | 4 160 5 940 | 4 550 6 000 | 50 000 50 000 | ||
12 | RNAF 122212 | 19.5 | 12 | 22 | 12 | 0.3 | 15.5 | 20.0 | 12.4 | 9 030 | 8 460 | 40 000 | ||
14 | RNAF 142213 RNAFW 142220 RNAF 142612 | 18.7 28.5 29 | 14 14 14 | 22 22 26 | 13 20 12 | 0.3 0.3 0.3 | 17.6 17.6 19.4 | 20 20 24 | 14.6 14.6 14.6 | 7 860 10 800 9 790 | 9 410 14 200 9 680 | 35 000 35 000 35 000 | ||
15 | RNAF 152313 RNAFW 152320 | 19.7 30.5 | 15 15 | 23 23 | 13 20 | 0.3 0.3 | 18.6 18.6 | 21 21 | 15.6 15.6 | 8 250 11 400 | 10 200 15 400 | 35 000 35 000 | ||
16 | RNAF 162413 RNAFW 162420 RNAF 162812 | 21 32 31.5 | 16 16 16 | 24 24 28 | 13 20 12 | 0.3 0.3 0.3 | 19.6 19.6 21.4 | 22 22 26 | 16.6 16.6 16.6 | 8 620 11 900 10 500 | 11 000 16 700 10 900 | 30 000 30 000 30 000 | ||
17 | RNAF 172513 RNAFW 172520 | 22 33.5 | 17 17 | 25 25 | 13 20 | 0.3 0.3 | 20.6 20.6 | 23 23 | 17.6 17.6 | 8 980 12 400 | 11 800 17 900 | 30 000 30 000 | ||
18 | RNAF 182613 RNAFW 182620 RNAF 183012 RNAFW 183024 | 23 35 34.5 69.5 | 18 18 18 18 | 26 26 30 30 | 13 20 12 24 | 0.3 0.3 0.3 0.3 | 21.6 21.6 23.4 23.4 | 24 24 28 28 | 18.6 18.6 18.6 18.6 | 9 330 12 900 11 800 20 200 | 12 700 19 100 13 100 26 200 | 30 000 30 000 30 000 30 000 | ||
20 | RNAF 202813 RNAFW 202826 RNAF 203212 RNAFW 203224 | 25 49.5 37.5 75 | 20 20 20 20 | 28 28 32 32 | 13 26 12 24 | 0.3 0.3 0.3 0.3 | 23.6 23.6 25.4 25.4 | 26 26 30 30 | 20.6 20.6 20.6 20.6 | 9 590 16 400 12 400 21 200 | 13 500 27 100 14 300 28 600 | 25 000 25 000 25 000 25 000 | ||
22 | RNAF 223013 RNAFW 223026 RNAF 223516 RNAFW 223532 | 27 53.5 58.5 117 | 22 22 22 22 | 30 30 35 35 | 13 26 16 32 | 0.3 0.3 0.3 0.3 | 25.6 25.6 27.8 27.8 | 28 28 33 33 | 22.6 22.6 22.6 22.6 | 10 200 17 500 17 600 30 200 | 15 200 30 300 20 900 41 800 | 25 000 25 000 25 000 25 000 | ||
25 | RNAF 253517 RNAFW 253526 RNAF 253716 RNAFW 253732 | 51 78 57 114 | 25 25 25 25 | 35 35 37 37 | 17 26 16 32 | 0.3 0.3 0.3 0.3 | 29.5 29.5 30.4 30.4 | 33 33 35 35 | 25.6 25.6 25.6 25.6 | 17 300 22 400 19 400 33 200 | 26 600 37 200 24 500 49 000 | 20 000 20 000 20 000 20 000 | ||
28 | RNAF 284016 RNAFW 284032 | 62.5 125 | 28 28 | 40 40 | 16 32 | 0.3 0.3 | 33.4 33.4 | 38 38 | 28.6 28.6 | 20 100 34 400 | 26 500 53 000 | 18 000 18 000 | ||
30 | RNAF 304017 RNAFW 304026 RNAF 304216 RNAFW 304232 | 59 90.5 66 132 | 30 30 30 30 | 40 40 42 42 | 17 26 16 32 | 0.3 0.3 0.3 0.3 | 34.5 34.5 35.4 35.4 | 38 38 40 40 | 30.6 30.6 30.6 30.6 | 18 700 24 200 20 800 35 700 | 31 100 43 400 28 400 56 800 | 17 000 17 000 17 000 17 000 | ||
35 | RNAF 354517 RNAFW 354526 RNAF 354716 RNAFW 354732 | 67.5 103 75.5 151 | 35 35 35 35 | 45 45 47 47 | 17 26 16 32 | 0.3 0.3 0.3 0.3 | 39.5 39.5 40.4 40.4 | 43 43 45 45 | 35.6 35.6 35.6 35.6 | 20 500 26 600 23 100 39 500 | 36 900 51 500 33 900 67 800 | 14 000 14 000 14 000 14 000 | ||
40 | RNAF 405017 RNAFW 405034 RNAF 405520 RNAFW 405540 | 76 152 140 280 | 40 40 40 40 | 50 50 55 55 | 17 34 20 40 | 0.3 0.3 0.3 0.3 | 43.5 43.5 45.2 45.2 | 48 48 53 53 | 40.8 40.8 40.8 40.8 | 22 200 38 000 31 400 53 900 | 42 700 85 400 48 000 96 000 | 12 000 12 000 12 000 12 000 | ||
45 | RNAF 455517 RNAFW 455534 RNAF 456220 RNAFW 456240 | 83.5 167 184 370 | 45 45 45 45 | 55 55 62 62 | 17 34 20 40 | 0.3 0.3 0.3 0.3 | 48.5 48.5 50.9 50.9 | 53 53 60 60 | 45.8 45.8 45.8 45.8 | 23 300 39 900 33 200 56 900 | 47 100 94 200 53 300 107 000 | 11 000 11 000 11 000 11 000 | ||
50 | RNAF 506220 RNAFW 506240 RNAF 506520 RNAFW 506540 | 138 275 170 340 | 50 50 50 50 | 62 62 65 65 | 20 40 20 40 | 0.3 0.3 0.3 0.6 | 54.2 54.2 55.2 55.2 | 60 60 63 61 | 50.8 50.8 50.8 50.8 | 27 100 46 400 35 900 61 500 | 59 300 119 000 61 100 122 000 | 10 000 10 000 10 000 10 000 | ||
55 | RNAF 556820 RNAFW 556840 RNAF 557220 RNAFW 557240 | 167 335 220 440 | 55 55 55 55 | 68 68 72 72 | 20 40 20 40 | 0.3 0.3 1 1 | 59.5 59.5 60.9 60.9 | 66 66 67 67 | 55.8 55.8 55.8 55.8 | 28 600 49 000 37 400 64 100 | 66 000 132 000 66 400 133 000 | 9 000 9 000 9 000 9 000 | ||
60 | RNAF 607820 RNAFW 607840 | 255 510 | 60 60 | 78 78 | 20 40 | 1 1 | 66.3 66.3 | 73 73 | 60.8 60.8 | 38 900 66 700 | 71 700 143 000 | 8 500 8 500 | ||
65 | RNAF 658530 RNAFW 658560 | 470 945 | 65 65 | 85 85 | 30 60 | 1.5 1.5 | 72 72 | 77 77 | 66 66 | 59 300 102 000 | 127 000 255 000 | 7 500 7 500 | ||
70 | RNAF 709030 RNAFW 709060 | 500 1 000 | 70 70 | 90 90 | 30 60 | 1.5 1.5 | 77 77 | 82 82 | 71 71 | 61 200 105 000 | 136 000 272 000 | 7 000 7 000 | ||
75 | RNAF 759530 RNAFW 759560 | 530 1 060 | 75 75 | 95 95 | 30 60 | 1.5 1.5 | 82 82 | 87 87 | 76 76 | 63 100 108 000 | 144 000 289 000 | 6 500 6 500 | ||
80 | RNAF 8010030 RNAFW 8010060 | 560 1 120 | 80 80 | 100 100 | 30 60 | 1.5 1.5 | 87 87 | 92 92 | 81 81 | 65 000 111 000 | 153 000 306 000 | 6 000 6 000 | ||
85 | RNAF 8510530 | 590.0 | 85 | 105 | 30 | 1.5 | 92.0 | 97.0 | 86.0 | 66 600 | 161 000 | 6 000 | ||
90 | RNAF 9011030 | 625.0 | 90 | 110 | 30 | 1.5 | 97.0 | 102.0 | 91.0 | 69 600 | 174 000 | 5 500 | ||
95 | RNAF 9511530 | 655.0 | 95 | 115 | 30 | 1.5 | 102.0 | 107.0 | 96.0 | 70 900 | 182 000 | 5 500 | ||
100 | RNAF 10012030 | 685.0 | 100 | 120 | 30 | 1.5 | 107.0 | 112.0 | 101.0 | 72 500 | 191 000 | 4 500 |
Part Number |
---|
RNAFW152320 |
RNAFW162420 |
RNAFW172520 |
RNAFW182620 |
RNAFW223532 |
RNAFW284032 |
RNAFW506540 |
RNAFW81620 |
Part Number |
---|
Loading...
Raceway Ring Shape | Needle Roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Outer Ring | With Outer Ring | Size Standards | Metric System | Specifications | Standard / Abrasion Resistance / For high Speed |
Rolling Element Material | Steel | Outer Ring Type | Semicircular Grooved | Format of Shaft Bearing | With Gage |
Shield Shape | No Inner Wheel | the Number of Oil Holes of Inner Wheel(piece) | 0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy