(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CM2 Series

Air Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CM2 Series
  • Volume Discount

[Features]
· Suitable for use with machine tools in a coolant fluid atmosphere.
· Compatible with use in environments with water splashing, such as food processing machines and car washes.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CDM2B25V-150AZ-M9BAL-XC6
CDM2B25V-150Z
CDM2B25V-500Z-M9BAL
CDM2B32V-25Z-XC6
CDM2BZ40V-350AZ-H7BAZ-XC6
CDM2D20R-50AZ-H7BAL
CDM2F32V-200AZ-M9BAL
CDM2F32V-250Z-M9BAL-XC6
CDM2F32V-300AZ-M9BAL
CDM2FZ32R-450AZ-H7BALS-XC52
CDM2L20V-275Z
CDM2L40R-50AZ
CM2B25R-250Z
CM2B32V-65AZ
CM2FZ32TFR-450AZ
CM2L32V-65AZ
CM2L32V-120AZ
CM2L32V-150Z
CM2L32V-270AZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Custom-made Specifications Material of Gasket
1 Piece(s)Available

Quote

-Air cushionBuilt-in magnetRcM9BA32-Material: stainless steelPacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

-Rubber cushionBuilt-in magnetRcWithout auto switch---NonePacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

500Rubber cushionBuilt-in magnetRcM9BA32-NonePacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

-Rubber cushionBuilt-in magnetRcWithout auto switch---Material: stainless steelPacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

350Air cushionBuilt-in magnetRcH7BA52Boss-cut / BasicMaterial: stainless steelPacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

-Air cushionBuilt-in magnetRcH7BA32U-Shaped Clevis TypeNonePacking NBR (Nitrile rubber)
1 Piece(s)Available

Quote

-Air cushionBuilt-in magnetRcM9BA32Rod-end flange typeNonePacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

-Rubber cushionBuilt-in magnetRcM9BA32Rod-end flange typeMaterial: stainless steelPacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

-Air cushionBuilt-in magnetRcM9BA32Rod-end flange typeNonePacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

450Air cushionBuilt-in magnetRcH7BA31Boss cut rod end flange typeMounting nut with set screwPacking NBR (Nitrile rubber)
1 Piece(s)Available

Quote

275Rubber cushionBuilt-in magnetRcWithout auto switch--Axial foot typeNonePacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

-Air cushionBuilt-in magnetRcWithout auto switch--Axial foot typeNonePacking NBR (Nitrile rubber)
1 Piece(s)Available

Quote

-Rubber cushionWithout magnetRc----NonePacking NBR (Nitrile rubber)
1 Piece(s)Available

Quote

65Air cushionWithout magnetRc----NonePacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

450Air cushionWithout magnetG---Boss cut rod end flange typeNonePacking NBR (Nitrile rubber)
1 Piece(s)Available

Quote

65Air cushionWithout magnetRc---Axial foot typeNonePacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

120Air cushionWithout magnetRc---Axial foot typeNonePacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

-Rubber cushionWithout magnetRc---Axial foot typeNonePacking FKM (Fluoroelastomer)
1 Piece(s)Available

Quote

270Air cushionWithout magnetRc---Axial foot typeNonePacking FKM (Fluoroelastomer)

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Operating Pressure(MPa) 0.05 to 1 Swinging Receiving Metal Without bracket
Rod Tip Metal Fitting Without bracket Rod Tip Shape Male rod end

Additional Products in this Category

Tech Support