(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ISO Standard (15552) Compliant Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod, Double Rod C96K Series (Part Numbers)

ISO Standard (15552) Compliant Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod, Double Rod C96K Series
  • Volume Discount

[Features]
· ISO Standard (15552) compliant.
· Lightweight: reduced by up to 17%.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

C96KDB40-200C

Part Number
C96KDB40-200C
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods40200-20~70Built-in magnetWithout auto switchN/AN/AN/ABasic typeNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function With rod detent function
Environment, Applications Standard Cushion Air cushions on both sides + with damper cushions Operating Pressure(MPa) 0.05 to 1

Please check the type/dimensions/specifications of the part C96KDB40-200C in the ISO Standard (15552) Compliant Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod, Double Rod C96K Series series.

Products like this...

Part Number
C96KDB32-200C
C96KDB32-320C
C96KDB32-80C
C96KDB40-320C
C96KDB40-450C
C96KDB40-500C
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods32200-20~70Built-in magnetWithout auto switchN/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods-320-Built-in magnetWithout auto switch---Basic type-
1 Piece(s)Available

8 Days

Single Rods-80-20~70Built-in magnetWithout auto switch---Basic type-
1 Piece(s)Available

8 Days

Single Rods40320-20~70Built-in magnetWithout auto switch---Basic type-
1 Piece(s)Available

8 Days

Single Rods-450-Built-in magnetWithout auto switch---Basic type-
1 Piece(s)Available

8 Days

Single Rods-500-Built-in magnetWithout auto switch---Basic type-

Additional Products in this Category

Tech Support