(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Positioning Table - TE-B Series.

Precision Positioning Table - TE-B Series.

IKO Precision Positioning Table TE is a lightweight and compact positioning table using high-strength aluminum alloy for its main components, with a slide table assembled inside a U-shaped bed. A precision ball screw is used for the feeding mechanism, enabling high-reliability and high-precision positioning. Lubrication part C-Lube is built into the linear motion rolling guide and ball screw, achieving long term maintenance free performance and reducing lubrication work. Various specifications such as ball screw lead, motor type and sensor mounting can be configured, enabling the optimum positioning table to be configured according to the application. Ideal for a wide range of applications ranging from equipment that requires high positioning accuracy such as parts machining, assembly, inspection and conveying equipment through general conveying fields.

PDF

Part Number

Configured Part Number is shown.











Part Number
TE50BF150/AT0004SC0
TE50BF200/AT0004SC0
TE50BF250/AT0004SC0
TE50BF300/AT0004SC0
TE50BS150/AT0004S00
TE50BS200/AT0004S00
TE50BS250/AT0004S00
TE50BS300/AT0004S00
TE60BF150/AT0005SC0
TE60BF200/AT0005SC0
TE60BF300/AT0005SC0
TE60BF400/AT0005SC0
TE60BF500/AT0005SC0
TE60BF600/AT0005SC0
TE60BS150/AT0005S00
TE60BS200/AT0005S00
TE60BS300/AT0005S00
TE60BS400/AT0005S00
TE60BS500/AT0005S00
TE60BS600/AT0005S00
TE86BF340/AT00010SC0
TE86BF440/AT00010SC0
TE86BF540/AT00010SC0
TE86BF640/AT00010SC0
TE86BF740/AT00010SC0
TE86BF840/AT00010SC0
TE86BF940/AT00010SC0
TE86BS340/AT00010S00
TE86BS440/AT00010S00
TE86BS540/AT00010S00
TE86BS640/AT00010S00
TE86BS740/AT00010S00
TE86BS840/AT00010S00
TE86BS940/AT00010S00
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal (Height) Table Lead
(mm)
Cover Table Length L1
(mm)
Table Width W1
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Positioning Accuracy
(µm)
Running Parallelism
(µm)
Maximum carrying mass - Horizontal
(kg)
Maximum carrying mass - Vertical
(kg)
Track Length L1
(mm)
Overall Lengh
(mm)
Stroke length
(mm)
Table inertia JT
(10-5kg・m2)
Starting Torque
(N-m)
1 Piece(s)

Quote

26[Long 1 pc.] F: Flange type standard table4Included5032.99.89.89.80.0350.0081211150218600.0600.03
1 Piece(s)

Quote

26[Long 1 pc.] F: Flange type standard table4Included5032.99.89.89.80.0350.00812112002681100.0720.03
1 Piece(s)

Quote

26[Long 1 pc.] F: Flange type standard table4Included5032.99.89.89.80.0400.00812112503181600.0880.03
1 Piece(s)

Quote

26[Long 1 pc.] F: Flange type standard table4Included5032.99.89.89.80.0400.00812113003682100.1000.03
1 Piece(s)

Quote

26[Long 1 pc.] S: Standard table4Not Provided50629.89.89.80.0350.0081211150218600.0570.03
1 Piece(s)

Quote

26[Long 1 pc.] S: Standard table4Not Provided50629.89.89.80.0350.00812112002681100.0690.03
1 Piece(s)

Quote

26[Long 1 pc.] S: Standard table4Not Provided50629.89.89.80.0400.00812112503181600.0850.03
1 Piece(s)

Quote

26[Long 1 pc.] S: Standard table4Not Provided50629.89.89.80.0400.00812113003682100.0970.03
1 Piece(s)

Quote

33[Long 1 pc.] F: Flange type standard table5Included548616.716.716.70.0350.0081713150219500.140.03
1 Piece(s)

Quote

33[Long 1 pc.] F: Flange type standard table5Included548616.716.716.70.0350.00817132002691000.200.03
1 Piece(s)

Quote

33[Long 1 pc.] F: Flange type standard table5Included548616.716.716.70.0400.00817133003692000.270.03
1 Piece(s)

Quote

33[Long 1 pc.] F: Flange type standard table5Included548616.716.716.70.0450.00817134004693000.340.03
1 Piece(s)

Quote

33[Long 1 pc.] F: Flange type standard table5Included548616.716.716.70.0450.0117135005694000.410.03
1 Piece(s)

Quote

33[Long 1 pc.] F: Flange type standard table5Included548616.716.716.70.0500.0117136006695000.480.03
1 Piece(s)

Quote

33[Long 1 pc.] S: Standard table5Not Provided5440.616.716.716.70.0350.0081713150219500.130.03
1 Piece(s)

Quote

33[Long 1 pc.] S: Standard table5Not Provided5440.616.716.716.70.0350.00817132002691000.190.03
1 Piece(s)

Quote

33[Long 1 pc.] S: Standard table5Not Provided5440.616.716.716.70.0400.00817133003692000.260.03
1 Piece(s)

Quote

33[Long 1 pc.] S: Standard table5Not Provided5440.616.716.716.70.0450.00817134004693000.330.03
1 Piece(s)

Quote

33[Long 1 pc.] S: Standard table5Not Provided5440.616.716.716.70.0450.0117135005694000.400.03
1 Piece(s)

Quote

33[Long 1 pc.] S: Standard table5Not Provided5440.616.716.716.70.0500.0117136006695000.470.03
1 Piece(s)

Quote

46[Long 1 pc.] F: Flange type standard table10Included8111249.049.049.00.0400.00836183404232000.810.05
1 Piece(s)

Quote

46[Long 1 pc.] F: Flange type standard table10Included8111249.049.049.00.0450.0136184405233000.950.05
1 Piece(s)

Quote

46[Long 1 pc.] F: Flange type standard table10Included8111249.049.049.00.0500.0136185406234001.110.05
1 Piece(s)

Quote

46[Long 1 pc.] F: Flange type standard table10Included8111249.049.049.00.0500.01236186407235001.250.05
1 Piece(s)

Quote

46[Long 1 pc.] F: Flange type standard table10Included8111249.049.049.00.0550.01236187408236001.410.05
1 Piece(s)

Quote

46[Long 1 pc.] F: Flange type standard table10Included8111249.049.049.00.0650.01436188409237001.560.05
1 Piece(s)

Quote

46[Long 1 pc.] F: Flange type standard table10Included8111249.049.049.00.0650.016361894010238001.710.05
1 Piece(s)

Quote

46[Long 1 pc.] S: Standard table10Not Provided8161.249.049.049.00.0400.00836183404232000.730.05
1 Piece(s)

Quote

46[Long 1 pc.] S: Standard table10Not Provided8161.249.049.049.00.0450.0136184405233000.880.05
1 Piece(s)

Quote

46[Long 1 pc.] S: Standard table10Not Provided8161.249.049.049.00.0500.0136185406234001.030.05
1 Piece(s)

Quote

46[Long 1 pc.] S: Standard table10Not Provided8161.249.049.049.00.0500.01236186407235001.180.05
1 Piece(s)

Quote

46[Long 1 pc.] S: Standard table10Not Provided8161.249.049.049.00.0550.01236187408236001.330.05
1 Piece(s)

Quote

46[Long 1 pc.] S: Standard table10Not Provided8161.249.049.049.00.0650.01436188409237001.480.05
1 Piece(s)

Quote

46[Long 1 pc.] S: Standard table10Not Provided8161.249.049.049.00.0650.016361894010238001.630.05

Loading...

  1. 1
 

Basic Information

Cost Efficient Standard Main Body, Peripheral Components Main Body Precision Precision Grade
Motor Mounting Orientation Straight With or w/o Motors Not Provided (Installed by customers) With or w/o Lubricant Unit Included
With or w/o Retainer Not Provided Drive Method Ground Ball Screw Positioning Repeatability(µm) ±0.002
Backlash(mm) 0.005

Additional Products in this Category

Tech Support