(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ A connector connection method is used for the wiring inside the manifold block, making it possible to flexibly respond to additional connections and specification changes
・ Cassette base type manifold (Compliant with SV1000/2000)
・ Tie-rod base manifold (Compatible with SV1000/2000/3000/4000)
・ The manufacturer has prepared a relay output module that can control equipment up to 110 V AC and 3 A
[Please click here for the catalog]
・ P. 23 EX500 Gateway Decentralized System 2 (128 Points) compatible
・ P. 28 EX500 Gateway Decentralized System (64 Points) compatible
・ P. 128 Single Valve / Sub-Plate Type
Part Number
Configured Part Number is shown.
Part Number |
---|
SV1A00-5FUD |
SV2A00-5FU |
SV1100-5FU |
SV1100-5FUD |
SV1200-5FU |
SV2100-5FU |
SV2200-5FU |
SV2300-5FU |
SV2400-5FU |
SV3100-5FU |
SV3100-5W1U-03N |
SV3200-5FU |
Loading...
Type | Solenoid Valves | Application | Manifolds | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Voltage | DC24V | Specifications | Standard / Lubrication Free / Low Current | Driving Type | Pilot Type Spool |
Pilot Air Supply | Internal | Seal Type | Soft Seal | Plumbing | Sub-Base Plumbing |
Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor | Back-pressure check valve | None | Type of Manifold Block | None |
Manifold wiring specifications | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy