(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ISO Standard Compliant, Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod C85K Series

ISO Standard Compliant, Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod C85K Series
  • Volume Discount

[Features]
· ISO Standard (6432) compliant.
· Part numbers are set for products with mounting brackets, rod-end brackets and auto switches.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator light.
· Made-to-order configuration.
· Various mounting bracket options.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

Part Number
C85KE8-50
C85KE10-100
C85KE16-100
C85KF12-50
C85KF16-25
C85KF16-40
C85KF16-50
C85KF16-60
C85KF16-80
C85KF25-50
C85KN12-60
C85KN16-25
C85KN16-40
C85KN16-50
C85KN16-80
C85KN20-25
C85KN20-50
C85KN20-100
C85KN25-10
C85KN25-30
C85KN25-40
C85KN25-50
C85KN25-150
C85KN25-200
C85KN25-250
C85KY20-25
CD85KE8-100-A
CD85KE8-100-B
CD85KE10-40-A
CD85KE10-42-B
CD85KE10-50-A
CD85KE10-80-B
CD85KE12-10-B
CD85KE12-40-B
CD85KE12-50-B
CD85KE12-125-A
CD85KE12-160-B
CD85KE16-25-B
CD85KE16-40-B
CD85KE16-50-B
CD85KE16-80-B
CD85KE16-100-B
CD85KE16-160-A
CD85KE20-40-B
CD85KE20-125-B
CD85KE25-80-B
CD85KE25-125-B
CD85KF8-25-B
CD85KF10-40-A
CD85KF10-40-B
CD85KF10-50-B
CD85KF12-20-B
CD85KF12-25-A
CD85KF12-50-B
CD85KF16-25-B
CD85KF16-30-A
CD85KF16-40-B
CD85KF16-50-B
CD85KF16-60-B
CD85KF20-50-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Head cover type
(℃)
Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods---0.1 to 1.0Double-side bossed----N/A-
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0Double-side bossed----N/A-
1 Piece(s)Available

8 Days

Single Rods----Double-side bossed----N/A-
1 Piece(s)Available

8 Days

Single Rods1250-20~800.08~1.0Boss-cut / Basic----N/A-
1 Piece(s)Available

8 Days

Double rod1625-20~800.05~1.0Boss-cut / BasicBoss cutWithout auto switchN/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods16--20~800.05~1.0Boss-cut / Basic----N/A-
1 Piece(s)Available

8 Days

Single Rods1650-20~800.05~1.0Boss-cut / Basic----N/A-
1 Piece(s)Available

8 Days

Single Rods1660-20~800.05~1.0Boss-cut / Basic----N/A-
1 Piece(s)Available

8 Days

Single Rods1680-20~800.05~1.0Boss-cut / Basic----N/A-
1 Piece(s)Available

8 Days

Single Rods----Boss-cut / Basic----N/A-
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0Basic (integrated clevis type)----N/A-
1 Piece(s)Available

8 Days

Single Rods----Basic (integrated clevis type)----N/A-
1 Piece(s)Available

8 Days

Double rod1640-20~800.05~1.0Basic (integrated clevis type)Basic Integrated ClevisWithout auto switchN/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods----Basic (integrated clevis type)----N/A-
1 Piece(s)Available

8 Days

Single Rods1680-20~800.05~1.0Basic (integrated clevis type)----N/A-
1 Piece(s)Available

8 Days

Single Rods----Basic (integrated clevis type)----N/A-
1 Piece(s)Available

8 Days

Double rod2050-20~800.05~1.0Basic (integrated clevis type)Basic Integrated ClevisWithout auto switchN/AN/AN/ANone
1 Piece(s)Available

3 Days

Single Rods20100-20~800.05~1.0Basic (integrated clevis type)----N/A-
1 Piece(s)Available

8 Days

Single Rods----Basic (integrated clevis type)----N/A-
1 Piece(s)Available

8 Days

Double rod2530-20~800.05~1.0Basic (integrated clevis type)Basic Integrated ClevisWithout auto switchN/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods----Basic (integrated clevis type)----N/A-
1 Piece(s)Available

8 Days

Double rod2550-20~800.05~1.0Basic (integrated clevis type)Basic Integrated ClevisWithout auto switchN/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods----Basic (integrated clevis type)----N/A-
1 Piece(s)Available

8 Days

Single Rods----Basic (integrated clevis type)----N/A-
1 Piece(s)Available

8 Days

Single Rods----Basic (integrated clevis type)----N/A-
1 Piece(s)Available

8 Days

Single Rods----Head cover axial port----N/A-
1 Piece(s)Available

8 Days

Single Rods---0.1 to 1.0Double-side bossed----Rail mounting-
1 Piece(s)Available

8 Days

Single Rods8100-20~800.1 to 1.0Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods10--20~800.08~1.0Double-side bossed----Rail mounting-
1 Piece(s)Available

8 Days

Single Rods1042-20~800.08~1.0Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods1050-20~800.08~1.0Double-side bossed----Rail mounting-
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0Double-side bossed----Rail mounting-
1 Piece(s)Available

8 Days

Single Rods-160-0.08~1.0Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods1625-20~800.05~1.0Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods----Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods----Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods----Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Double rod16100-20~800.05~1.0Double-side bossedDouble endWithout auto switchN/AN/ABand mountingNone
1 Piece(s)Available

8 Days

Single Rods-160--Double-side bossed----Rail mounting-
1 Piece(s)Available

8 Days

Single Rods20--20~800.05~1.0Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods----Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods2580-20~800.05~1.0Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods25125-20~800.05~1.0Double-side bossed----Band mounting-
1 Piece(s)Available

8 Days

Single Rods---0.1 to 1.0Boss-cut / Basic----Band mounting-
1 Piece(s)Available

8 Days

Single Rods10--20~800.08~1.0Boss-cut / Basic----Rail mounting-
1 Piece(s)Available

8 Days

Single Rods10--20~800.08~1.0Boss-cut / Basic----Band mounting-
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0Boss-cut / Basic----Band mounting-
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0Boss-cut / Basic----Band mounting-
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0Boss-cut / Basic----Rail mounting-
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0Boss-cut / Basic----Band mounting-
1 Piece(s)Available

8 Days

Single Rods----Boss-cut / Basic----Band mounting-
1 Piece(s)Available

8 Days

Single Rods1630-20~800.05~1.0Boss-cut / Basic----Rail mounting-
1 Piece(s)Available

8 Days

Single Rods----Boss-cut / Basic----Band mounting-
1 Piece(s)Available

8 Days

Single Rods1650-20~800.05~1.0Boss-cut / Basic----Band mounting-
1 Piece(s)Available

8 Days

Single Rods----Boss-cut / Basic----Band mounting-
1 Piece(s)Available

8 Days

Single Rods----Boss-cut / Basic----Band mounting-

Loading...

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function With Rod Rotation Stopper
Environment, Applications Standard Support bracket None Rod Tip Metal Fitting None
Bellows None

Additional Products in this Category

Tech Support