(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Universal porting type
・ Pressure can be used from 0 MPa
Operating fluid | Air |
---|---|
Operating pressure range MPa | 0 to 1.0 |
Pilot Pressure Range (MPa) | 0.2 to 1.0 |
Ambient and operating fluid temperatures °C | -10 to 50 (No freezing.) |
Lubrication | Not required (when lubricating, use Class 1 turbine oil lSO VG32) |
^*) Impact resistance / vibration resistance m/s^2 | 150/50 |
Protective structure | Dust-proof |
*) Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve with pilot signal ON and OFF (once for each condition). (Initial value)
Vibration resistance: No malfunction when tested under 45 to 1,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
Individual exhaust type
n: Number of Units
Formula: L1 = 26n + 24, L2 = 26n + 12
Common exhaust type
n: Number of Units
Formula: L1 = 26n + 36, L2 = 26n + 10
Part Number |
---|
VTA301-01 |
VTA301-01-B |
Loading...
Applicable Fluid | Air | Operating Environment | Standard / Dust Resistant | Type | Air Operating Type |
---|---|---|---|---|---|
Switching Type | 3-Port Universal | Connection Type | Rc | Plumbing Thread Nominal | 1/8 |
Operating Temperature Range(℃) | -10::50 | Detailed type | VTA301 | Number of ports | 3 |
Specifications | Single unit |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy