(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve SV1000, 2000, 3000, 4000 Series Manifold Base

5-Port Solenoid Valve SV1000, 2000, 3000, 4000 Series Manifold Base
  • Volume Discount

*The product images are for reference only. Please note that they are different from the actual product.

[Features]
· Manifold base for 5-Port Solenoid Valve SV1000/SV2000/SV3000/SV4000.

[Please Refer to the Following Pages of the Catalog]
· P. 22 EX500 (Gateway distribution system 2 (128 points) compatible)
· P. 27 EX500 (Gateway distribution system (64 points) compatible)
· P. 36 EX250 Integrated type (input/output compatible)
· P. 42 EX600 Series compatible
· P. 52 EX260 Integrated type (output compatible)
· P. 58 EX126 Integrated type (output compatible)
· P. 64 EX120 integrated type (output compatible)
· P. 74 Multi-connector compatible
· P. 84 D-sub connector compatible
· P. 94 rRbbon cable connector compatible
· P. 96 Ribbon cable PC wiring compatible

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS5V1-10FD1-03D-N7
SS5V1-10FD1-03US-C4-D
SS5V1-10FD1-04B-N7-D
SS5V1-10FD1-04U-C6
SS5V1-10FD1-04US-C4
SS5V1-10FD1-05D-N7
SS5V1-10FD1-05U-C6
SS5V1-10FD1-06B-N7-D
SS5V1-10FD1-06U-C6
SS5V1-10FD1-07B-C6
SS5V1-10FD1-07BR-C6
SS5V1-10FD1-08B-N7-D
SS5V1-10FD1-08D-C4
SS5V1-10FD1-08U-C6
SS5V1-10FD1-09U-N7
SS5V1-10FD1-10B-N7-D
SS5V1-10FD1-10DR-C6
SS5V1-10FD1-10US-C4
SS5V1-10FD1-11B-C4
SS5V1-10FD1-11B-N3-D
SS5V1-10FD1-11B-N7-D
SS5V1-10FD1-12B-C6
SS5V1-10FD2-05B-N7
SS5V1-10FD2-06B-C6
SS5V1-10FD2-08B-N7
SS5V1-10FD2-08BS-N7
SS5V1-10FD2-09B-N7
SS5V1-10FD2-09BS-N7
SS5V1-10FD2-10D-C6-D
SS5V1-10S3VD-06B-C6-D
SS5V1-10S3VD-06BR-C6-D
SS5V1-16FD1-03B-C4
SS5V1-16FD1-03B-C6
SS5V1-16FD1-05D-C6
SS5V1-16FD1-05D-C6-10
SS5V1-16FD1-05U-C4
SS5V1-16FD1-05U-C6-10
SS5V1-16FD1-05U-N7
SS5V1-16FD1-06D-C6
SS5V1-16FD1-06DS-N7
SS5V1-16FD1-06U-C6
SS5V1-16FD1-06U-N3
SS5V1-16FD1-07B-C6
SS5V1-16FD1-08B-C6
SS5V1-16FD1-10BS-N7
SS5V1-16FD1-11B-C4
SS5V1-16FD1-12B-C6
SS5V1-16FD1-13B-C4
SS5V1-16FD1-13B-C6
SS5V1-16FD1-16B-C4
SS5V1-16FD2-05DS-N7
SS5V1-16FD2-05U-C6
SS5V1-16FD2-06D-C6
SS5V1-16FD2-07B-C6
SS5V1-16FD2-08U-C6
SS5V1-16FD2-09U-C6
SS5V1-16FD2-10U-C4
SS5V1-16FD2-10U-C6
SS5V1-16FD2-14B-C6
SS5V1-16PD1-03B-C6
Part NumberMinimum order quantityVolume DiscountDays to Ship Communication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Protective structure Number of Input/Output Units Number of Input Blocks Number of Valves
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000D-side (2 to 10 stations)--N/AN/A3
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDIN rail mounting (with DIN rail)ø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal pilot, Silencer built-inSV1000U-side (2 to 10 series)--N/AN/A3
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDIN rail mounting (with DIN rail)ø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A4
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)--N/AN/A4
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal pilot, Silencer built-inSV1000U-side (2 to 10 series)--N/AN/A4
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000D-side (2 to 10 stations)--N/AN/A5
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)--N/AN/A5
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDIN rail mounting (with DIN rail)ø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A6
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)--N/AN/A6
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A7
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)External Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A7
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDIN rail mounting (with DIN rail)ø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A8
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000D-side (2 to 10 stations)--N/AN/A8
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)--N/AN/A8
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)--N/AN/A9
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDIN rail mounting (with DIN rail)ø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A10
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)External Pilot SpecificationsSV1000D-side (2 to 10 stations)--N/AN/A10
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal pilot, Silencer built-inSV1000U-side (2 to 10 series)--N/AN/A10
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A11
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDIN rail mounting (with DIN rail)ø5/32" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A11
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDIN rail mounting (with DIN rail)ø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A11
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A12
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Lateral ConnectorDirect mountingø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A5
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Lateral ConnectorDirect mountingø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A6
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Lateral ConnectorDirect mountingø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A8
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Lateral ConnectorDirect mountingø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal pilot, Silencer built-inSV1000Both side (2 to 20 series)--N/AN/A8
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Lateral ConnectorDirect mountingø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)--N/AN/A9
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Lateral ConnectorDirect mountingø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal pilot, Silencer built-inSV1000Both side (2 to 20 series)--N/AN/A9
1 Piece(s)Available

Quote

N/A-D-sub connector compatible tie-rod base manifold-Lateral ConnectorDIN rail mounting (with DIN rail)ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000D-side (2 to 10 stations)--N/AN/A10
1 Piece(s)Available

Quote

CC-Link Compatible-EX120 Compatible Tie-Rod Base Manifold-N/ADIN rail mounting (with DIN rail)ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 16 series)--N/AN/A6
1 Piece(s)Available

Quote

CC-Link Compatible-EX120 Compatible Tie-Rod Base Manifold-N/ADIN rail mounting (with DIN rail)ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)External Pilot SpecificationsSV1000Both side (2 to 16 series)--N/AN/A6
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)Standard length-N/AN/A3
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)Standard length-N/AN/A3
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000D-side (2 to 10 stations)Standard length-N/AN/A5
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000D-side (2 to 10 stations)DIN Rail for Length of 10 Stations-N/AN/A5
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)Standard length-N/AN/A5
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)DIN Rail for Length of 10 Stations-N/AN/A5
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)Standard length-N/AN/A5
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000D-side (2 to 10 stations)Standard length-N/AN/A6
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal pilot, Silencer built-inSV1000D-side (2 to 10 stations)Standard length-N/AN/A6
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)Standard length-N/AN/A6
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø5/32" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)Standard length-N/AN/A6
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)Standard length-N/AN/A7
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)Standard length-N/AN/A8
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal pilot, Silencer built-inSV1000Both side (2 to 20 series)Standard length-N/AN/A10
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)Standard length-N/AN/A11
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)Standard length-N/AN/A12
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)Standard length-N/AN/A13
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)Standard length-N/AN/A13
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Upward Connector-ø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)Standard length-N/AN/A16
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Lateral Connector-ø1/4" single-action pipe fitting (A-, B-Port) / ø5/16" single-action pipe fitting (P-, E-Port)Internal pilot, Silencer built-inSV1000D-side (2 to 10 stations)Standard length-N/AN/A5
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Lateral Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)Standard length-N/AN/A5
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Lateral Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000D-side (2 to 10 stations)Standard length-N/AN/A6
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Lateral Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)Standard length-N/AN/A7
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Lateral Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)Standard length-N/AN/A8
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Lateral Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)Standard length-N/AN/A9
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Lateral Connector-ø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)Standard length-N/AN/A10
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Lateral Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000U-side (2 to 10 series)Standard length-N/AN/A10
1 Piece(s)Available

Quote

N/A-D-sub connector compatible cassette base manifold-Lateral Connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)Standard length-N/AN/A14
1 Piece(s)Available

Quote

N/A-Ribbon Cable Connector Compatible Cassette Base Manifold-26-pin ribbon cable connector, upward connector-ø6 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)Standard length-N/AN/A3

Loading...

Additional Products in this Category

Tech Support