(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3 Port Solenoid Valve, Unit Manifold Valve VV061 Series

3 Port Solenoid Valve, Unit Manifold Valve VV061 Series
  • Volume Discount

[Features]
· Valves, circuit boards, bases and fittings have been compactly integrated. Unit manifold with new concept.
· Single-action barbed fitting and Barb fitting can be selected.
· Bracket mounting, Panel mounting.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VV061-04C2-5H
VV061-04C2-5H-C3
VV061-04C2-5H-C3F
VV061-04C2-5NH-C3F
VV061-08C2-5H
VV061-08C2-5H-C3
VV061-08C2-5H-C3F
VV061-08C2-5L-C3F
VV061-08C2-5NH-C3F
VV061-0440-5H-C3F
VV061-0840-5H-C1F
VV061-0840-5H-C2F
VV061-0840-5NTH-C2F
Part NumberMinimum order quantityVolume DiscountDays to Ship Connector Number of Stations Port pipe connection port diameter Specifications Operating Pressure Range Dimensions Option
1 Piece(s)Available

Quote

Without Connector CableQuadrupleø2 Single-action FittingPositive Common, Standard (with Lamp and Surge voltage suppressor)Standard (0 to 0.7 MPa)-Without Bracket
1 Piece(s)Available

Quote

With Connector CableQuadrupleø2 Single-action FittingPositive Common, Standard (with Lamp and Surge voltage suppressor)Standard (0 to 0.7 MPa)Cable length: 1 mWithout Bracket
1 Piece(s)Available

Quote

With Connector CableQuadrupleø2 Single-action FittingPositive Common, Standard (with Lamp and Surge voltage suppressor)Standard (0 to 0.7 MPa)Cable length: 1 mWith bracket
1 Piece(s)Available

Quote

With Connector CableQuadrupleø2 Single-action FittingNegative Common, Standard (with Lamp and Surge voltage suppressor)Standard (0 to 0.7 MPa)Cable length: 1 mWith bracket
1 Piece(s)Available

Quote

Without Connector CableOctupleø2 Single-action FittingPositive Common, Standard (with Lamp and Surge voltage suppressor)Standard (0 to 0.7 MPa)-Without Bracket
1 Piece(s)Available

Quote

With Connector CableOctupleø2 Single-action FittingPositive Common, Standard (with Lamp and Surge voltage suppressor)Standard (0 to 0.7 MPa)Cable length: 1 mWithout Bracket
1 Piece(s)Available

Quote

With Connector CableOctupleø2 Single-action FittingPositive Common, Standard (with Lamp and Surge voltage suppressor)Standard (0 to 0.7 MPa)Cable length: 1 mWith bracket
1 Piece(s)Available

Quote

With Connector CableOctupleø2 Single-action FittingPositive Common, Standard (with Lamp and Surge voltage suppressor)High-Flow Rate type (0 to 0.3 MPa)Cable length: 1 mWith bracket
1 Piece(s)Available

Quote

With Connector CableOctupleø2 Single-action FittingNegative Common, Standard (with Lamp and Surge voltage suppressor)Standard (0 to 0.7 MPa)Cable length: 1 mWith bracket
1 Piece(s)Available

Quote

With Connector CableQuadrupleBarbed Fitting (Applicable Tube: ø4 / ø2.5)Positive Common, Standard (with Lamp and Surge voltage suppressor)Standard (0 to 0.7 MPa)Cable length: 1 mWith bracket
1 Piece(s)Available

Quote

With Connector CableOctupleBarbed Fitting (Applicable Tube: ø4 / ø2.5)Positive Common, Standard (with Lamp and Surge voltage suppressor)Standard (0 to 0.7 MPa)Cable length: 0.3 mWith bracket
1 Piece(s)Available

Quote

With Connector CableOctupleBarbed Fitting (Applicable Tube: ø4 / ø2.5)Positive Common, Standard (with Lamp and Surge voltage suppressor)Standard (0 to 0.7 MPa)Cable length: 0.6 mWith bracket
1 Piece(s)Available

Quote

With Connector CableOctupleBarbed Fitting (Applicable Tube: ø4 / ø2.5)Negative Common, with Energy Saving Circuit (long-time continuous energizing type)Standard (0 to 0.7 MPa)Cable length: 0.6 mWith bracket

Loading...

  1. 1

Basic Information

Type Unit Manifold Valve Rated voltage 24 DC

Additional Products in this Category

Tech Support