(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

M8/M12 Connector PCA / EX9 / EX500 Series

M8/M12 Connector PCA / EX9 / EX500 Series
  • Volume Discount

[Features]
· Lineup of communication cables compliant with each communication standard.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

Part Number
EX9-AC020EN-PSRJ
EX9-AC050-1
EX500-AC010-SAPA
EX500-AP050-A
PCA-1416000
PCA-1578081
Part NumberMinimum order quantityVolume DiscountDays to Ship Communication Protocol Type Connector Dimensions
1 Piece(s)Available

Quote

EtherNet/IP, PROFINET, EtherCAT, Ethernet POWERLINKCommunication cablePlug / D cord / RJ45Cable length 2 m
1 Piece(s)Available

Same day

Stock

CC-LinkPower supply cableM12 / 5 pins / B cord / Socket / Straight / with one side connectorCable length 5 m
1 Piece(s)Available

3 Days

-Cable with M12 Connector8 pins, both-side angleCable Length 1 m
1 Piece(s)Available

Quote

-Power supply cableM12 / 5 pins / A cord / Socket / Angle / with one side connectorCable length 5 m
1 Piece(s)Available

Quote

-Power supply cable7/8 inch / 4 pins / socket / angle / with one side connectorCable length 2 m
1 Piece(s)Available

3 Days

EtherNet/IP, PROFINET, EtherCAT, PROFIBUS DP, DeviceNet, CC-LinkAssembly type connectorAssembly type connector / 7/8 inch / 5 pins / Socket / Straight-

Loading...

  1. 1

Additional Products in this Category

Tech Support