(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fieldbus Bus Equipment for Input/Output EX600 Series

Fieldbus Bus Equipment for Input/Output EX600 Series
  • Volume Discount

[Features]
· Wiring labor-hours can be reduced, only press and rotate 1/2 turn. SPEEDCON (made by Phoenix Contact) has been adopted.
· Self-diagnostic function.
· Up to 9 stations can be connected in any order.

Part Number

Configured Part Number is shown.

Part Number
EX600-AXA
EX600-AYA
EX600-EU1
EX600-SDN2A
Part NumberMinimum order quantityVolume DiscountDays to Ship Communication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method
1 Piece(s)Available

Quote

-N/AAnalog input unit2 channels (input)M12 connector (5-pin) 2 pcs.-
1 Piece(s)Available

Quote

--Analog output unit2 channels (output)M12 connector (5-pin) 2 pcs.-
1 Piece(s)Available

3 Days

--End plate (U side)--Without DIN Rail Mount Bracket
1 Piece(s)Available

3 Days

DeviceNetNPN (Positive Common)SI Unit---

Loading...

  1. 1

Additional Products in this Category

Tech Support