(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reed Auto Switch, Direct Mounting Style, D-90/D-97

Reed Auto Switch, Direct Mounting Style, D-90/D-97
  • Volume Discount

[Features]· Direct mounting style solid state auto switch cylinder sensor manufactured by SMC.

(i)Caution

  • Please refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative only. Please see the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

Part Number
D-90
D-90L
D-90Z
D-97
D-97L
D-97Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Type A Lead wire length
(m)
1 Piece(s)Available

Quote

ContactingN/A2-WireMain BodyNo indicator light0.5
1 Piece(s)Available

3 Days

ContactingN/A2-WireMain BodyNo indicator light3
1 Piece(s)Available

Quote

----No indicator light5
1 Piece(s)Available

Same day

Stock

ContactingN/A2-WireMain BodyWith indicator light0.5
1 Piece(s)Available

3 Days

ContactingN/A2-WireMain BodyWith indicator light3
1 Piece(s)Available

Quote

ContactingN/A2-WireMain BodyWith indicator light5

Loading...

  1. 1

Basic Information

Electrical entry direction Vinyl parallel cord

Additional Products in this Category

Tech Support