| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Without power supply cable / with bracket | PNP output | 1,020 | High-speed ionization | Tungsten | Without sensor | Non-standard bar-length compatible product (80-mm pitch) |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | With power supply cable (3 m) / without bracket | NPN output | 1,100 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 1,100 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 1,100 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 1,100 | High-speed ionization | Silicon | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | With power supply cable (3 m) / without bracket | PNP output | 1,100 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 1,100 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | PNP output | 1,100 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 1,100 | High-speed ionization | Stainless steel | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 1,260 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 1,260 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
3 Days
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 1,500 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 1,500 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 1,500 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 180 | High-speed ionization | Tungsten | Feedback sensor | High voltage / detachable control unit, short type |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | With power supply cable (3 m) / without bracket | PNP output | 180 | Low maintenance | Tungsten | Without sensor | High voltage / detachable control unit, short type / Emitter cartridge 40-mm pitch product |
| 1 Piece(s) | Available |
3 Days
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 1,900 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 1,900 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | PNP output | 1,900 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 2,060 | High-speed ionization | Tungsten | Auto balance sensor [high accuracy type] | Non-standard bar-length compatible product (80-mm pitch) |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 220 | High-speed ionization | Tungsten | Without sensor | High voltage / detachable control unit, short type / Emitter cartridge 40-mm pitch product |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 2,300 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 2,300 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 2,300 | High-speed ionization | Tungsten | Auto balance sensor [high accuracy type] | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 300 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 300 | High-speed ionization | Tungsten | Without sensor | Product with drop prevention cover attached |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 300 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 300 | High-speed ionization | Tungsten | Feedback sensor | Product with drop prevention cover attached |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 300 | High-speed ionization | Tungsten | Auto balance sensor [high accuracy type] | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 300 | High-speed ionization | Silicon | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 300 | High-speed ionization | Silicon | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 300 | Low maintenance | Tungsten | Auto balance sensor [high accuracy type] | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 300 | Low maintenance | Tungsten | Auto balance sensor [main body mount type] | Product with drop prevention cover attached |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 300 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | PNP output | 300 | High-speed ionization | Tungsten | Auto balance sensor [high accuracy type] | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 300 | High-speed ionization | Stainless steel | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 300 | High-speed ionization | Stainless steel | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 300 | High-speed ionization | Stainless steel | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 300 | High-speed ionization | Stainless steel | Auto balance sensor [high accuracy type] | Product with drop prevention cover attached |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | PNP output | 300 | High-speed ionization | Stainless steel | Auto balance sensor [main body mount type] | Emitter cartridge, 40-mm pitch |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | PNP output | 300 | High-speed ionization | Stainless steel | Feedback sensor | Product with drop prevention cover attached |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | NPN output | 300 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 380 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 380 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 380 | High-speed ionization | Tungsten | Auto balance sensor [high accuracy type] | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 380 | High-speed ionization | Tungsten | Auto balance sensor [high accuracy type] | Product with drop prevention cover attached |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 380 | Low maintenance | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 380 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 380 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 380 | High-speed ionization | Tungsten | Auto balance sensor [high accuracy type] | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | PNP output | 380 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | PNP output | 380 | High-speed ionization | Stainless steel | Feedback sensor | Product with drop prevention cover attached |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | PNP output | 380 | High-speed ionization | Stainless steel | Auto balance sensor [high accuracy type] | Product with drop prevention cover attached |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 460 | High-speed ionization | Tungsten | Without sensor | Non-standard bar-length compatible product (80-mm pitch) |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | PNP output | 460 | High-speed ionization | Stainless steel | Feedback sensor | Non-standard bar-length compatible product (80-mm pitch) |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | With power supply cable (3 m) / without bracket | PNP output | 540 | High-speed ionization | Tungsten | Without sensor | Non-standard bar-length compatible product (80-mm pitch) |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Without power supply cable / with bracket | PNP output | 540 | High-speed ionization | Tungsten | Without sensor | Non-standard bar-length compatible product (80-mm pitch) |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Without power supply cable / without bracket | PNP output | 540 | High-speed ionization | Stainless steel | Without sensor | Non-standard bar-length compatible product (80-mm pitch) |
| 1 Piece(s) | Available |
3 Days
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 620 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 620 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 620 | High-speed ionization | Silicon | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 620 | High-speed ionization | Silicon | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 620 | Low maintenance | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Without power supply cable / with bracket | NPN output | 620 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | With power supply cable (3 m) / without bracket | PNP output | 620 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 620 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 620 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 620 | High-speed ionization | Tungsten | Auto balance sensor [high accuracy type] | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Without power supply cable / with bracket | PNP output | 620 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 620 | High-speed ionization | Stainless steel | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 620 | High-speed ionization | Stainless steel | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | With power supply cable (3 m) / without bracket | NPN output | 700 | High-speed ionization | Tungsten | Without sensor | Non-standard bar-length compatible product (80-mm pitch) |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 780 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 780 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 780 | High-speed ionization | Silicon | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | With power supply cable (3 m) / without bracket | PNP output | 780 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 780 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | PNP output | 780 | High-speed ionization | Tungsten | Auto balance sensor [high accuracy type] | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | PNP output | 780 | High-speed ionization | Tungsten | Without sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | PNP output | 780 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | PNP output | 780 | High-speed ionization | Stainless steel | Feedback sensor | Emitter cartridge, 40-mm pitch |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | NPN output | 780 | High-speed ionization | Tungsten | Feedback sensor | None |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 860 | Low maintenance | Tungsten | Without sensor | Non-standard bar-length compatible product (80-mm pitch) |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Without power supply cable / with bracket | NPN output | 860 | High-speed ionization | Tungsten | Without sensor | Non-standard bar-length compatible product (80-mm pitch) |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | PNP output | 860 | High-speed ionization | Stainless steel | Feedback sensor | Non-standard bar-length compatible product (80-mm pitch) |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (10 m) / with bracket | NPN output | 860 | High-speed ionization | Tungsten | Without sensor | Non-standard bar-length compatible product (80-mm pitch) |
| 1 Piece(s) | Available |
Quote
| Bar Type | Not Provided | Error Signal Output | ±30V | Automatic | null~0.7 | DC24V | Power supply cable included (3 m) / with bracket | NPN output | 940 | High-speed ionization | Tungsten | Without sensor | Non-standard bar-length compatible product (80-mm pitch) |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | - | Sensor bracket | - | - | - | - | - | None |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | - | Intermediate cable, A/B auto balance sensor / for connecting to main body (for driving) | - | - | - | - | - | None |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | - | High voltage / detachable control unit (cable length 2,000 mm) | - | - | - | - | - | High voltage / detachable control unit, short type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy